sew-eurodrive.com

Login
 
You are here: Home > Products > Overhead trolley drives for light load and heavy load ranges
Overhead trolley drives for light load and heavy load ranges
Special Documentation
  Catalogs: Drives for Trolley Drive Systems HW..., HS..., HK...
All documentation and software for this product
Products
With integrated coupling
Special gearmotors with integrated coupling are required for operating overhead trolley systems. SEW-EURODRIVE offers a range of drives for overhead trolley systems. Drives for overhead trolley systems are divided into two groups:
These drives are designed for transport power, transport speed and working load.

Your advantages

 
Light load range - HW30 / HS40 series
Light-load drives are quiet and comply with C1 guideline standards (VDI guideline 3643). They work with a reliable disengageable coupling and provide the following advantages:
  • Low-maintenance for a high level of availability and productivity
  • Smooth running for vibration-free operation
  • Low-noise for use in skilled manual work­stations
  • Compact for space-saving installation

Technical data
Type
Maximum torque [Nm]
Permitted wheel load [N]
Force application x [mm]
Speed with carrying wheel Ø 125  mm ( [m/min]
Reduction ratio
Shaft d x l [mm]
HW30
70
5600
13
7.3 to 67
8.2 to 75
20 × 35
25 × 35
HS40
130
6500
13
2.7 to 75
7.28 to 201
20 × 35
25 × 35



 
Heavy load range – HS / HK series
Particularly the heavy load range has seen a clear trend toward increasing permitted working loads. As helical-bevel gear units have higher efficiency than helical-worm gear units, SEW-EURODRIVE has expanded the HK product series. Overhead trolley drives with helical-bevel gear units (HK series) can now be used for wheel loads up to 40000 N. Power consumption is reduced significantly, particularly when used in combination with the MOVITRANS® contactless energy transfer system. To ensure that your systems work with even greater profitability.

Technical data
Type
Maximum torque [Nm]
Permitted wheel load [N]
Force application x [mm]
Speed with carrying wheel [m/min]
Reduction ratio
Shaft d x l [mm]
Ø 200 mm
Ø 250 mm
Ø 300 mm
HS41
185
10000
13
4.4 to 120
7.28 to 201
25 × 35
HS50
300
15000
18
28
4.4 to 120
5.4 to 151
7.28 to 201
30 × 60
35 × 70
HS60
600
25000
28
4.0 to 116
5.1 to 145
6.1 to 175
7.56 to 217.41 (24.8 to 713.29)
45 × 90
HK30
200
10000
13
8.3 to 68
13.1 to 106.38
25 × 35
HK40
400 (3540)
18500 (4159.0)
18 (0.71)
28 (1.1)
6.7 to 72 (22 to 240)
8.3 to 90 (27 to 300)
12.2 to 131.87
30 × 60 (1.2 × 2.4)
35 × 70 (1.4 × 2.8)
HK50
600
25000
28
6.1 to 66
7.6 to 83
9.1 to 100
13.25 to 145.14
45 × 90
HK60
820
40000
32
6.1 to 66
7.6 to 83
9.1 to 100
13.22 to 144.79
55 × 110

 
back to top