sew-eurodrive.com

Login
 
You are here: Home > Products > DT/DV series AC motors/AC brakemotors
DT/DV series AC motors/AC brakemotors
Special Documentation
  Catalogs: Gearmotors
  Operating Instructions: AC Motors, Brake Motors DR/DV/DT/DTE/DVE, Asynchronous Servomotors CT/CV
  Manuals: Gear Units and Gearmotors
All documentation and software for this product
Products
Your advantages:

 
DT/DV series
DT/DV series AC motors and AC brakemotors are the ideal match for SEW-EURODRIVE standard gear units. Our wide range of variants ensures that we have the right motor for your application, whether 2-, 4-, 6- or 8-pole or multi-speed. SEW-EURODRIVE brakemotors have integrated DC safety disc brakes. The brake control is installed in the terminal box as standard, but is also available in control cabinet version as an option. The patented two-coil brake system facilitates high starting ­frequency and positioning accuracy with particularly short response and reaction times.

Technical data
AC motor
AC brakemotor
Power range
[kW]
0.09 ... 90
Braking torques
[Nm]
1.2 ... 1200
Number of poles
Single speed
2 / 4 / 6 / 8
Switchable
4/2 / 6/2 / 8/2 12/2 6/4 8/4
Synchronous speed
[rpm]
3000 / 1500 / 1000 / 750 / 500
Frequency
[Hz]
40 ... 60 (Standard: 50)
Voltage, single-speed
[V]
220 ... 690
Voltage pole-changing
[V]
Shaft height 63 ... 90: 220 ... 500
Shaft height 100 ... 225: 220 ... 690
Voltage range 2/4/6 pole
[V]
220 ... 240 / 380 ... 415 or
380 ... 415 / 660 ... 690
Degree of protection
 
IP54, and on request: IP55, IP65, IP56 and IP66
Explosion protection
EU Directive 94/9/EC
 

 
back to top