sew-eurodrive.com

Login
 
You are here: Home > Products > Accessories and options for motors
Accessories and options for motors
Special Documentation
  Manuals: Gear Units and Gearmotors
All documentation and software for this product
Products
Flexibility and design diversity
KS corrosion ­protection and OS surface protection
SEW-EURODRIVE offers various optional protective measures for operation of motors and gearmotors under special ambient conditions. We provide KS corrosion protection and OS surface protection.

Optimum protection for motors is offered by a combination of corrosion and surface ­protection.

KS corrosion ­protection
KS corrosion protection for motors comprises the following measures:
OS surface ­protection
Instead of the standard surface protection, motors and gear units have the option of ­surface protection OS1 to OS4. In addition to that, we can carry out special procedure Z. Special procedure Z means that large surface recesses are sprayed with a rubber ­filling prior to coating.

Technical data
Surface ­protection
Coating structure
Coating ­thickness [µm] ([mils])
Suitable for
Standard

1 × Dip primer
1 × Single-component top coat
Approx. 50 to 70
  • Normal ambient conditions
  • Relative humidity below 90%
  • Surface temperature up to 120 °C
  • Corrosivity category C1 ­(German industrial standard DIN EN ISO 12 944-2)
OS1

1 × Dip primer
1 × Two-component base coat
1 × Two-component top coat
Approx. 120 to 150
  • Low environmental impact
  • Relative humidity max. 95%
  • Surface temperature up to 120 °C
  • Corrosivity category C2 ­(German industrial standard DIN EN ISO 12 944-2)
OS2

1 × Dip primer
2 × Two-component base coat
1 × Two-component top coat
Approx. 170 to 210
  • Medium environmental impact
  • Relative humidity max. 100%
  • Surface temperature up to 120 °C
  • Corrosivity category C3 ­(German Industrial Standard DIN EN ISO 12 944-2)
OS3

1 × Dip primer
2 × Two-component base coat
2 × Two-component top coat
Approx. 220 to 270
  • High environmental impact
  • Relative humidity max. 100%
  • Surface temperature up to 120 °C
  • Corrosivity category C4 ­(German industrial standard DIN EN ISO 12 944-2)
OS4

1 × Dip primer
2 × Two-component base coat
2 × Two-component top coat
Approx. 280 to 330
  • Very high environmental impact
  • Relative humidity max. 100%
  • Surface temperature up to 120 °C
  • Corrosivity category C5 ­(German industrial standard DIN EN ISO 12 944-2)


 
Dip primer

 
One-component top coat (water-based)

 
Two-component base coat (polyurethane)

 
Two-component base coat (epoxy resin combination)

 
Two-component top coat (polyurethane)
BM / BMG / BR brakes – additional options
On request, SEW-EURODRIVE motors and gearmotors can be supplied with an ­integrated mechanical brake. The brake is a DC electromagnetic disc brake that is ­released electrically and applied with spring force. The brake is applied in case of a power failure.

It meets the basic safety requirements. The brake can also be released mechanically if equipped with manual brake release. For this purpose, the brake is supplied with either a hand lever with automatic reset or an adjustable setscrew. The brake is controlled with a brake control that is either installed in the motor wiring space or the control cabinet.

Additional options
Plug connector type IS

Optional for DR/DT/DV series AC motors and AC brakemotors. The IS plug connector is delivered instead of the standard terminal box. The upper section of the IS plug connector (mating connector) is included in the scope of delivery. The IS plug connector is particularly compact and offers the following connection options:
  • Motor, single-speed or two-pole multi-speed
  • Brake
  • Temperature monitoring (TF or TH)
Installed plug connector type AB / AD / AM

Optional for DR/DT/DV series AC motors and AC brakemotors. The mounted AB.., AD.., and AM.. plug connector systems are based on the Han Modular® plug connector system made by Harting.
AB.., AD.. and AM.. plug connectors can be used for connecting both ­single-speed motors and 2-pole multi-speed motors. With brakemotors, the brake control system can be either located in the terminal box or in the control cabinet. All versions of the brake control system are possible.
Installed plug connectors type AC / AS

Optional for DR/DT/DV series AC motors and AC brake motors. The installed AC.. and AS.. connector systems are based on the Han 10E/10ES connector system made by Harting.
You can connect both motors with single speed and 2-pole multi-speed motors.
Plug connector type APG

Optional for DT/DV series AC motors and AC brake motors The APG plug connector is based on a plug manufactured by Phoenix Contact and ­consists of a four-part PlusCon VC. The mating connector is not included in the scope of delivery. The plug connector enables an easily disconnectable hybrid cable connection between the motor/brakemotor and an MF.../MM../Z.8A series field distributor with an integrated MOVIMOT® inverter or a suitable third-party decentralized control module.
Mounted plug connector type ASK1

Optional for DT/DV series AC motors and AC brake motors The installed ASK1 plug connector system is based on the Han 10ES plug connector system made by Harting. The plug connector is located at the side of the terminal box. The ASK1 plug connector system is used for ECOFAST®-compliant AC motors and AC brakemotors.
Carrier plate for ASK1
Optional for DT/DV series AC motors and AC brakemotors. If you want motor-integrated installation of an ECOFAST®-compliant switchgear or control unit, you require a carrier plate onto which the switchgear or ­control unit is plugged. The carrier plate can be used regardless of the motor size.
Proximity sensor type NV
Optional for DT/DV series AC motors and AC brakemotors. SEW-­EURODRIVE proximity sensors are a simple and inexpensive means of monitoring whether the motor is turning. If a two-track proximity sensor is used, the direction of rotation of the motor can also be detected. Proximity sensors are mounted on the side of the fan guard and so do not increase the length of the motor.
Incremental encoder type EH / ES / EV
Optional for DR/DT/DV series AC motors and AC brakemotors. SEW-EURODRIVE incremental encoders output 1024 signals/revolution. They have two signal tracks and one index signal track.
Incremental encoders are available as hollow shaft encoders, spreadshaft encoders and solid shaft encoders with coupling. Signal output: TTL or sin/cos.
Encoder mounting device for type ES / EV
Optional for DT/DV series AC motors and AC brakemotors. The motors can be equipped with various encoder attachment fittings for mounting devices from different manufacturers.
Mounting devices for encoders are intended for spreadshaft encoders with an 8 mm or 10 mm center bore and for solid shaft encoders (synchronous flange).
Absolute encoder type AV1Y / AV1H
SEW-EURODRIVE AV1Y and AV1H absolute encoders are combination encoders. They contain a multi-turn absolute encoder and a high-­resolution sinusoidal encoder. You can choose between an SSI interface or a HIPERFACE® interface for data transmission of absolute values. The AV1H absolute encoder has an electronic nameplate.
Forced cooling fan type VR / VS / V
DT/DV series AC motors and AC brakemotors can be equipped with a forced cooling fan on request. A forced cooling fan is usually not required for mains operated motors in continuous duty. SEW-EURODRIVE recommends a forced cooling fan for the following applications:
  • Drives with high starting frequency
  • Drives with additional flywheel mass Z (flywheel fan)
  • Inverter drives with a setting range ≥ 1:20
  • Inverter drives that must also generate rated torque at low speeds or even when stationary
Additional flywheel mass Z
DR/DT/DV series AC motors and AC brakemotors can be equipped with additional flywheel mass Z (flywheel fan) to facilitate smoother starting and braking response from mains-operated motors. The fan gives the motor an additional mass moment of inertia JZ. The flywheel fan replaces the normal fan and does not affect the external dimensions of the motor.
RS backstop
DT/DV series AC motors and AC brakemotors can be equipped with a backstop if required. The backstop is used for protecting equipment against reverse movement when the motor is switched off.
Protection canopy C
Optional for DR/DT/DV series AC motors and AC brakemotors. Liquids and/or solid foreign objects can penetrate the air inlet openings of motors when motors are mounted vertically with their input shaft pointing downwards.
Low noise fan guard
Optional for DT/DV series AC motors and AC brakemotors. Motor noise is amplified by the drive fan guards. The low noise fan guard reduces the noise level by approximately 3 dB(A) when compared with the standard version.
WPU Smooth pole-change unit
For DR/DT/DV series multi-speed AC motors and AC brakemotors. ­Normal multi-speed motors cannot switch from high to low speed without jerks unless special measures are taken.
The WPU smooth pole-change unit completes this task electronically and requires minimal wiring work.

 
back to top