sew-eurodrive.com

Login
 
You are here: Home > Products > MOVITRAC® B frequency inverters
MOVITRAC® B frequency inverters
Special Documentation
  Brochures: MOVITRAC® B Frequency Inverters
  System Manuals: MOVITRAC® B
  Catalogs: MOVITRAC® B
  Operating Instructions: MOVITRAC® B
All documentation and software for this product
Products
Compact and economical: MOVITRAC® B – the next frequency inverter generation.
"Unit modularity" and "smaller dimensions" are two of the most important criteria when selecting a frequency inverter for a specific application. SEW-EURODRIVE is aware of these requirements and, as a result, has designed a compact and economic solution with its target-specific development of the MC07 series: MOVITRAC® B – the next frequency inverter generation.

Your advantages:

 
MOVITRAC® B
Compact and inexpensive frequency inverter for the power range 0.25 to 75 kW.
1-phase and 3-phase mains connection for AC 230 V and 3-phase mains connection for AC 400 to 500 V.

Technical data
Power supply connection
Power range
230 V / single-phase
0.25 ... 2.2 kW
230 V / 3-phase
0.25 ... 30 kW
400/500 V / 3-phase
0.25 ... 75 kW

MOVITRAC® B options
FBG11B
Easy-to-use plug-in keypad
UBP11A
Parameter module
DBG60B
Plain text keypad
FSC11B
Communication module for connecting MOVITRAC® B via SBus or RS-485 and for diagnostics and parameter setting via PC
FIO11B
Analog module with setpoint input, analog output and RS-485 interface
MBG11A
Speed control module
UFI11A
Fieldbus gateways for INTERBUS
UWS11A / UWS21B / USB11A
Interface adapter
DFP21B / DFE24B / DFE32B / DFE33B / DFD11B
Fieldbus interfaces PROFIBUS / EtherCat / PROFINET / EtherNet/IP / DeviceNet (CANopen integrated in the basic unit)
MOVI-PLC®
Motion control programmable in IEC 61331 with powerful libraries
Technology unit with IPOSplus® programming
Safe stop in accordance with category 3 for 3 AC 400 V units from 0.55 ... 75 kW

Other options

Accessories and options
MOVITOOLS® MotionStudio operating software
The MOVITOOLS® MotionStudio program package allows you to conveniently start up and set parameters for MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B inverters.
MDR60A regenerative power supply
The MDR60A regenerative power supply can be used to supply several units with power via a central power supply connection. In regenerative operation, the power is fed back into the supplying power supply. Using MDR60A saves energy and installation work.
Braking resistor type BW
BW series braking resistors are available for operating MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters as generators. With integrated temperature sensor, the resistor can be protected without external monitoring.
Line choke type ND
ND series line chokes increase inverter overvoltage protection. This is an important characteristic in rough industrial power supply systems, especially if the inverter is installed near a supply transformer.
NF...type line filter
NF type line filters are available for EMC compliant installation as specified by EN 55011. They suppress interference emissions on the line side of inverters. These line filters ensure that limit value class B is maintained on the supply end.
Output choke type HD
HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value class B requirements in accordance with EN 55011 in EMC-compliant installations. Output chokes provide an alternative to shielded motor cables in EMC-compliant installations.
Output filter type HF
HF series output filters are sine filters that smooth out inverter output voltage. Output filters are used for group drives to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks.

 
back to top