sew-eurodrive.com

Login
 
You are here: Home > Products > MOVIDRIVE® MDX 60/61B drive inverter
MOVIDRIVE® MDX 60/61B drive inverter
Special Documentation
  System Manuals: MOVIDRIVE® MDX60B / 61B
  Brochures: MOVIDRIVE® Drive Inverters
  Operating Instructions: MOVIDRIVE® MDX60B/61B
All documentation and software for this product
Products
For every application
Your advantages
MOVIDRIVE® MDX60/61B is the new generation of drive inverters from SEW-EURODRIVE. The new B series MOVIDRIVE® drive inverters are impressive devices with extensive basic functions, a wide power range, great overload capacity and a modular unit design. They facilitate unrestricted application of AC drives with a power range of 0.55 to 160 kW (0.75 to 215 hp) with the most modern digital inverter technology.

With MOVIDRIVE®, even asynchronous AC motors can achieve levels of dynamic performance and control quality that were previously only possible using DC motors. The integrated control and expansion options using technology and communication options create remarkably cost-effective drive systems as regards diversity of application, project planning, startup and operation.


 
MOVIDRIVE® MDX 60/61B
High-performance drive inverter for dynamic drives in power range 0.55 to 160 kW (0.74 to 215 hp). Great diversity of applications due to extensive expansion options with technology and communication options. 3-phase mains connection for AC 230 V and AC 400 to 500 V.

Technical data
Mains connection
Power range [kW] ([hp])
200/240 V / 3-phase
1.5 to 37 (2.0 to 50)
400/500 V / 3-phase
0.55 to 160 (0.75 to 215)

Standard design
The units are equipped with the integrated IPOSplus® positioning and sequence control system as standard. They can be expanded with the available options. The standard also includes protection against restart according to EN954-1, safety category 3. The standard design is identified by the digits "00" at the end of the unit designation.

Application version
In addition to the features of the standard design, these units include the "electronic cam" and "internal synchronous operation" technology functions. You can also use all the application modules available in the MOVITOOLS® operating software package with the application versions. The application version is indicated by "0T" following the type designation.

Application modules
The application version inverters also provide access to the application modules. Application modules are standardized control programs specifically for positioning, winding, and controlling drive tasks. The application modules offer you the following advantages:
Options for MOVIDRIVE® B

Options
Keypad type DBG60B
The keypad is used for startup and service. The basic MOVIDRIVE® version does not have a keypad and can be upgraded as an option.
HIPERFACE® encoder card type DEH11B
The option capable MOVIDRIVE® MDX61B units can be equipped with the HIPERFACE® encoder card type DEH11B. The encoder card offers one input for the motor encoder and one input for an external encoder, also referred to as synchronous encoder. The input for the external encoder can also be used as an output for incremental encoder simulation.
Resolver card type DER11B
Option-capable MOVIDRIVE® MDX61B units can be equipped with resolver card type DER11B. The resolver card offers one input for the resolver as motor encoder and one input for an external encoder, also referred to as synchronous encoder. The input for the external encoder can also be used as an output for incremental encoder simulation.
Absolute encoder card DEH21B
The option capable MOVIDRIVE® MDX61B units can be equipped with absolute encoder card type DEH21B. The absolute encoder card offers one input for the motor encoder and one input for an external absolute encoder with SSI interface.
Absolute encoder card DIP11B
Option-capable MOVIDRIVE® MDX61B units can be equipped with absolute encoder card type DIP11B. Option DIP11B supplements MOVIDRIVE® with an SSI interface for absolute encoders.
Interface adapter type DWE11B/12B
The DWE11B/12B interface adapter in the form of adapter cables is used to connect HTL encoders (single-ended HTL encoders and push-pull encoders) to the DEH11B HIPERFACE® card.
Interface adapter type UWS21B
The UWS21B option converts RS-232 signals, for example from the PC, into RS-485 signals. These RS-485 signals can then be routed to the XT slot of the MOVIDRIVE® basic unit.
Interface adapter type USB11A
Option USB11A enables a PC or laptop with a USB interface to be connected to the XT slot of MOVIDRIVE®. The USB11A interface adapter supports USB 1.1 and USB 2.0.
Input/output card type DIO11B
Option-capable MOVIDRIVE® MDX61B units can be equipped with input/output card type DIO11B. Option DIO11B expands the binary and analog inputs and outputs of the basic MOVIDRIVE® unit.
PROFIBUS interface type DFP21B
The option-capable MOVIDRIVE® MDX61B units can be equipped with the PROFIBUS interface type DFP21B. Option DFP21B is a 12-MBaud fieldbus interface for the PROFIBUS-DP serial bus system. The principal task of PROFIBUS-DP is to transmit data in rapid cycles between central automation units (PROFIBUS master) and decentralized peripheral units (such as drive inverters).
INTERBUS interface type DFI11B
Option-capable MOVIDRIVE® MDX61B units can be equipped with INTERBUS interface type DFI11B. Option DFI11B is an interface for the non-proprietary and standardized serial INTERBUS sensor/actuator bus system. INTERBUS functions include a process data channel and parameter data channel. Intelligent actuators such as the MOVIDRIVE® inverter can be controlled and parameterized in a user-friendly way.
INTERBUS LWL interface type DFI21B
Option-capable MOVIDRIVE® MDX61B units can be equipped with INTERBUS LWL interface type DFI21B. Option DFI21B is an interface for the non-proprietary and standardized serial INTERBUS sensor/actuator bus system with fiber optic cables. INTERBUS functions include a process data channel and parameter data channel. Intelligent actuators such as the MOVIDRIVE® inverter can be controlled and parameterized in a user-friendly way.
Modubs/TCP DFE11B Ethernet interface
PROFINET I0 DFE12B / DFE32B Ethernet interface
Ethernet interface EtherNet/IP DFE13B / DFE33B
EtherCAT DFE24B
Option-capable MOVIDRIVE® DX61B units can be equipped with DFE11B/12B/13B/DFE24B/DFE32B/DFE33B Ethernet interfaces. Options DFE11B/12B/13B/DFE24B/DFE32B/DFE33B are interfaces for connecting higher-level automation, project planning and visualization systems via Ethernet. You can use options DFE11B/12B/13B/DFE32B/DFE33B to communicate directly with the inverters via Ethernet to change parameters and programs and to operate the MOVITOOLS® MotionStudio software. An integrated Web server makes it possible for the user to access diagnostic values quickly and easy using a standard browser (e.g. Internet Explorer). The DFE24B option provides a synchronous connection for motion control applications.
DeviceNet interface type DFD11B
Option-capable MOVIDRIVE® MDX61B units can be equipped with Devicenet interface type DFD11B. Option DFD11B is an interface for connecting to higher-level automation, project planning and visualization systems via the non-proprietary and standardized DeviceNet fieldbus system.
CAN/CANopen interface type DFC11B
Option-capable MOVIDRIVE® MDX61B units can be equipped with CAN/CANopen interface type DFC11B. The DFC11B option provides a potentially isolated second CAN interface for connection to CANopen networks, or for communication via the MOVILINK profile which is specifically designed for units from SEW-EURODRIVE.
Absolute encoder interface type DIP11B
Option-capable MOVIDRIVE® MDX61B units can be equipped with absolute encoder card type DIP11B. Option DIP11B supplements MOVIDRIVE® with an SSI interface for absolute encoders.
Synchronous operation board DRS11B
The DRS11B option enables a group of motors to run in angular synchronous operation or in an adjustable proportional relationship. The basis for synchronous operation is the continuous comparison of the rotor angle positions of the master and slave motors. The motors must be equipped with encoders for this purpose. The DRS11B option is plugged into the expansion slot.
Safety monitor DCS21B/DCS31B
Movements can be safely monitored using the integrated safety technology according to EN 954-1, safety categories 3 and 4. Monitoring movements instead of shutting down machines makes for a great variety of process improvements and therefore offers high saving potential.
Safe fieldbus connections PROFIsafe® PROFIBUS/PROFINET DFS11/12/21/22
Option-capable MOVIDRIVE® MDX61B units can be equipped with safe fieldbus interfaces with PROFIsafe protocol. These PROFIsafe interfaces are available for PROFIBUS and PROFINET.
Controllers
MOVI-PLC® basic
DHP11B-TO / T1 / T2
MOVI-PLC® advanced
DHE41B
DHF41B
With the MOVI-PLC® basic DHP11B-Tx controllers, SEW-­EURODRIVE's product portfolio includes user-programmable controllers compliant with the IEC 61131-3 and PLCopen standards. This facilitates integration and programming of logic and motion control in one program and in accordance with international standards. ­Various unit versions are available to support the implementation of powerful technology and application libraries.

Other options

Accessories and options
MOVITOOLS® MotionStudio operating software
The MOVITOOLS® MotionStudio program package allows you to conveniently start up and set parameters for MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B inverters.
MDR60A regenerative power supply
The MDR60A regenerative power supply can be used to supply several units with power via a central power supply connection. In regenerative operation, the power is fed back into the supplying power supply. Using MDR60A saves energy and installation work.
Braking resistor type BW
BW series braking resistors are available for operating MOVITRAC® B frequency inverters and MOVIDRIVE® MDX60/61B drive inverters as generators. With integrated temperature sensor, the resistor can be protected without external monitoring.
Line choke type ND
ND series line chokes increase inverter overvoltage protection. This is an important characteristic in rough industrial power supply systems, especially if the inverter is installed near a supply transformer.
NF...type line filter
NF type line filters are available for EMC compliant installation as specified by EN 55011. They suppress interference emissions on the line side of inverters. These line filters ensure that limit value class B is maintained on the supply end.
Output choke type HD
HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value class B requirements in accordance with EN 55011 in EMC-compliant installations. Output chokes provide an alternative to shielded motor cables in EMC-compliant installations.
Output filter type HF
HF series output filters are sine filters that smooth out inverter output voltage. Output filters are used for group drives to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks.

 
back to top