Products
Features
In many industries, such as the automotive, food and beverage industries, airport logistics or general intralogistics, the
demands on materials handling systems are becoming both more complex and more specific. At the same time, less installation
space is available for meeting these demands. As a result, SEW-EURODRIVE decided to research and develop an optimum application
solution to suit these criteria. The result is the mechatronic drive system MOVIGEAR®. It has a favorable, compact design and is ideal for planning efficient materials handling systems.
The housing has been optimized specifically for these types of applications and can easily be integrated in today’s conveyor
systems. It also enables new developments to be implemented from a completely new perspective. This technology masters high breakaway and acceleration torque after longer system idling time without any limitations.
The power required to drive the system can be reduced significantly.
MOVIGEAR® is the next logical step in the development of the economic and technically-successful concept of the decentralized drive
system.
Mechatronic drive system comprising motor, gear unit and electronics
A systematic development approach was taken right from the design phase. MOVIGEAR® impresses with its high level of system efficiency, which in turn helps lower the energy costs. The integration and coordination of all the drive components leads to a long service life and high system availability.
MOVIGEAR® is an intelligent device with its own control concept. Its high-quality networking features help reduce the startup time and support the monitoring and maintenance tasks. When combined with a functional user software, drive tasks can be solved as quickly and easily as possible.
Advantages at a glance
- Compact design: Motor, gear unit and electronics are combined in a single mechatronic drive system
- Sizes
-
- MGF2 up to 200 Nm
- MGF4 up to 400 Nm
- Single line installation principle: Only one cable has to be installed for energy and information transfer
- Design types
-
- MOVIGEAR® SBI: Single line basic installation
- MOVIGEAR® SNI: Single line network installation
- MOVIGEAR® SCI: Single line contactless installation
- Simplified system planning and design
- Reduced number of versions
- Lower storage costs
- High degree of protection
- Hygienic surface design for applications in hygiene and food and beverages
- No air, dirt and germ swirls
- Reduction in energy costs due to high efficiency of all components (gear unit, motor, electronics)
- High degree of reliability due to systematic development of all components
- Reduction of total costs and operating costs of the materials handling system
MOVIGEAR® drive units
MOVIGEAR® is basically available in two sizes and two mechanical designs.
MOVIGEAR sizes
- MGF.2 (torque class: 200 Nm)
- MGF.4 (torque class: 400 Nm)
MOVIGEAR design types
- MOVIGEAR® with hollow shaft and keyway
- MOVIGEAR® with TorqLOC® hollow shaft mounting system
Examples
The following figure shows a MOVIGEAR
® MGFT.2 unit with TorqLOC
® hollow shaft mounting system and a MOVIGEAR
® MGFA.4 unit with hollow shaft and keyway: