Products
Winding and unwinding endless material
Drive application: Winding calculator
Winding calculators are used when endless material is unwound for further processing or rewound after processing. This may
be necessary e.g. in the paper, plastics, textile or sheet metal industries. It is very important that the speed of the material
transport remains constant. The speed of the material roll is changed in inverse proportion to its radius. To prevent the
material from tearing, it is wound smoothly and the tension must be kept constant. The following description of the drive
solution is based on two unwinders.
- Endless, e.g. in a paper machine. The roll is unwound without interruption at a constant circumferential velocity. The radius
is calculated by the IPOSplus® program in MOVIDRIVE®. The speeds n1 and n2 and the diameter d0 of the pull-off roller are known.
- Clocked, for example in a trimmer. The unwinder has to start and stop cyclically. Clocked further processing requires special
precautions to ensure jerk-free material transport. One precautionary measure is to guide the material over a jockey roll,
which acts as a buffer to compensate for the tensile force fluctuations and load shocks of clocked operation.
The solution with MOVIDRIVE®
Connection via system bus
The MOVIDRIVE® solution assumes that each unwinder and pull-off roller is driven by its own motor. Both MOVIDRIVE® inverters are connected with the standard system bus (SBus). External encoders on the line can be avoided through the data
exchange between the inverters. The inverter can recognize possible band tearing. An automatic threader ensures that the process
continues as soon as possible.
Guide with jockey roll
In the case of clocked further processing, the guide around the jockey roll is extended. The jockey roll acts as a buffer
to compensate for the tensile force fluctuations and load shocks arising from clocked operation. The position of the jockey
roll is entered with a potentiometer and the signal is forwarded to the MOVIDRIVE® of the winder.
IPOSplus®
A significant feature of the MOVIDRIVE® drive inverter, the IPOSplus® positioning and sequence control system, now comes into play. It turns the MOVIDRIVE® into a real winding calculator. An IPOSplus® program in MOVIDRIVE® calculates the setpoint of the torque or the setpoint of the unwinder speed based on the speed of the unwinder and pull-off
rollers and the specified valid tensile force (for example, via the fieldbus of a PLC).
The advantages at a glance
- The MOVIDRIVE® units exchange the data for torque control or speed control via the system bus.
- The roll radius is calculated independently in MOVIDRIVE®. No additional measuring equipment is required.
- In the application without jockey roll, integrated torque control, also for standard AC motors with encoder.
- In the application with jockey roll, integrated PI controller for speed control for the unwinder.
- All movement control is carried out by the IPOSplus® program in MOVIDRIVE®.
- Safe operation of asynchronous AC motors even in the field weakening range.
- Band tearing is recognized and threading help is started automatically.
- Simple integration into higher-level machine control systems is possible via fieldbus.