sew-eurodrive.com

Login
 
You are here: Home > Products > Servo gear units
Servo gear units
Special Documentation
  Latest News: PS.C Planetary Servo Gear Units
  Operating Instructions: BSF.. Helical-Bevel Servo Gear Units
  Operating Instructions: PSF.. Servo Planetary Gear Units
  Brochures: The new PSC low backlash servo planetary gear units
  Catalogs: Servo Gearmotors (DS, CM, CMP Motors in Combination with PS.C Planetary Servo Gear Units)
All documentation and software for this product
Products
The highest level of precision, torque and overhung load: Low backlash planetary and helical-bevel servo gear units


Your advantages:

Planetary servo gear units



 
PSF/PSKF series
The low backlash PSF/PSKF planetary servo gear units from SEW-EURODRIVE in single-stage and two-stage versions are, thanks to their structural design, very compact and allow for high torque and overhung loads. They are available in eight sizes with high torsional rigidity and cover a torque range of 25 ... 3000 Nm (220 ... 26550 in-lb). They can be accelerated with torques of up to 4200 Nm (37170 in-lb).

Technical data
Size
Mrated [Nm] ([in-lb])
Gear ratios
Circumferential backlash [’]
121
25 (220)
Single-stage
3 / 4 / 5 / 7 / 10
8 / 4 / 2
221 / 321 / 521
55 / 110 / 300 (490 / 974 / 2660)
6 / 3 / 1
621 / 721 / 821 / 921
600 / 1000 / 1750 / 3000 (5310 / 8851 / 15490 / 26550)
4 / 5 / 7 / 10
4 / 2 / 1
122
25 (220)
Two-stage
16 / 20 / 25 / 28 / 35 /
40 / 49 / 70 / 100
10 / 6 / 3
222 / 322 / 522
55 / 110 / 300 (490 / 974 / 2660)
8 / 4 / 2
622 / 722 / 822 / 922
600 / 1000 / 1750 / 3000 (5310 / 8851 / 15490 / 26550)
6 / 3 / 1



 
PSBF series
The low-backlash PSBF planetary servo gear units feature extremely high torsional and pull-out rigidity. Five sizes cover a rated torque range of 55 ... 1750 Nm (490 ... 15490 in-lb) and can be driven with acceleration torques of up to 2500 Nm (22130 in-lb). The interlocking connections throughout ensure high safety factors and do not allow for positioning deviation through molecular movement, as is the case with a hollow shaft mounting system. The compact design of the flange block version saves installation space and costs since there is no need for additional clamping rings and coupling elements.

Technical data
Size
Mrated [Nm] ([in-lb])
Gear ratios
Circumferential backlash [’]
221 / 321 / 521
55 / 110 / 300 (490 / 974 / 2660)
Single-stage
5 / 7 / 10
6 / 3 / 1
621 / 821
600 / 1750 (5310 / 15490)
222
55 (490)
Two-stage
20 / 25 / 35 / 49 / 70 / 100
8 / 4 / 2
322 / 522
110 / 300 (974 / 2660)
15 / 20 / 25 / 35 / 49 / 70 / 100
622 / 822
600 / 1750 (5310 / 15490)
20 / 25 / 35 / 49 / 70 / 100
6 / 3 / 1


Helical-bevel servo gear units



 
BSF series
Right-angle drives are often used when there is a limited amount of space that does not allow for drives to be installed lengthwise. The new low-backlash BSF helical-bevel servo gear units enable servo applications to be driven "around the corner". The following versions are available:
  • BSF: With B5 flange and solid shaft
  • BSKF: With B5 flange and solid shaft with key
  • BSBF: With B5 flange and flange block shaft
  • BSHF: With B5 flange and hollow shaft with shrink disc (optional with backlash-free torque arm)BSAF: With B5 flange and hollow shaft with keyway as shaft mounted version (optional with backlash-free torque arm)
BSF series two-stage helical-bevel servo gear units have high-endurance helical-bevel gear components that are not subject to wear.
The bevel gear output stage and helical gearing of the input gear stage are quiet and have low backlash. Helical-bevel servo gear units are available with a 40 ... 1500 Nm ( 346 ... 12977 in-lb) torque range, with <6 or <3 angular minute circumferential backlash and acceleration torque up to 1910 Nm (16523 in-lb).

Technical data
Size
Mrated [Nm] ([in-lb])
Gear ratios
Circumferential backlash [’]
202
40 (350)
Two-stage
3 / 4 / 6 / 8 / 10 / 15 / 20 / 25
6 / 3
302 / 402
80 / 160 (710 / 1420)
3 / 4 / 6 / 8 / 10 / 15 / 20 / 25 / 30
502
320 (2830)
3 / 4 / 6 / 8 / 10 / 15 / 20 / 25 / 30 / 35
602
640 (5660)
3 / 4 / 6 / 8 / 10 / 15 / 20 / 25 / 30 / 35 / 40
802
1500 (13280)
4 / 6 / 8 / 10 / 15 / 20 / 25 / 30 / 35 / 40

Accessories and options for servo gear units and geared servomotors
Motor adapter

The EPH motor adaptor for planetary servo gear units and EBH motor adaptor for helical-bevel gear units can be used to connect all commercial servomotors in a simple and time-efficient manner to servo gear units from SEW-EURODRIVE.

Reduced backlash

Optional for planetary servo gear units and helical-bevel servo gear units. The circumferential backlash of these gear units is considerably less than that of the standard versions so that positioning tasks can be solved with great precision. The circumferential backlash is specified in angular minutes [ '] in the technical data.

Minimized circumferential backlash

Optional for planetary servo gear units. The circumferential backlash of these gear units is reduced even further than that of the reduced backlash version and therefore allow for even greater precision when performing positioning tasks.

PSC series planetary gear units
Thanks to its high degree of flexibility and variability, the PSC gear unit series offers economic solutions for many applications. Combined with drive electronics from SEW-EURODRIVE, they provide customized, cost-optimized drive solutions that ensure a high level of process reliability in system operation. The variability in the tried and tested modular system allows for simple integration into existing automation systems.




PSC series overview

May be used wherever varied or reduced machine performance requires adjustable drive engineering. Cost-effectiveness is the key criterion.



 
back to top