sew-eurodrive.com

Login
 
You are here: Home > Products > CMP synchronous servomotors
CMP synchronous servomotors
Special Documentation
  Operating Instructions: Synchronous Servomotors CMP
All documentation and software for this product
Products
Highest dynamics, precision and maximum torques in a compact design – these are the defining characteristics of the new powerful CMP servomotors.


Your advantages:



 
CMP series
Precision, high dynamics and powerful performance in a particularly compact design – these are the defining characteristics of the new CMP servomotors. The motors of optimized lengths can be used in the most confined spaces. The new and highly dynamic servomotors round off the CMP servomotors offered by SEW-EURODRIVE in the lower torque range: Static torques from 7.1 Nm to 0.5 Nm (63 in-lb to 4 in-lb) are available with three CMP motor sizes and a total of eight motor levels. The latest in winding and magnet technology gives the CMP servomotors a low mass moment of inertia despite their optimized power performance. The result is a motor system with the highest possible dynamic characteristics.

Technical data
Type
Speed [min-1]
M0 [Nm] ([in-lb])
M0/VR [Nm] ([in-lb])
Mmax [Nm] ([in-lb])
Jmot [kgcm2]
CMP40S
3000 / 4500 / 6000
0.5 (4)
1.9 (17)
0.10
CMP40M
0.8 (7)
3.8 (34)
0.15
CMP50S
1.3 (12)
1.7 (15)
5.2 (46)
0.42
CMP50M
2.4 (21)
3.5 (31)
10.3 (91.2)
0.67
CMP50L
3.3 (29)
4.8 (42)
15.4 (136)
0.92
CMP63S
2.9 (26)
4.0 (35)
11.1 (98.2)
1.15
CMP63M
5.3 (47)
7.5 (66)
21.4 (189)
1.92
CMP63L
7.1 (63)
10.3 (91.2)
30.4 (269)
2.69

 
back to top