sew-eurodrive.com

Login
 
You are here: Home > Products > MOVI-SWITCH® gearmotor with integrated switching and protection functions
MOVI-SWITCH® gearmotor with integrated switching and protection functions
Special Documentation
  Catalogs: Drive Systems for Decentralized Installation
All documentation and software for this product
Products


 
MOVI-SWITCH® gearmotor with integrated switching and protection functions
MOVI-SWITCH® is a particularly efficient solution for decentralization with power performance up to 3 kW (4 hp). The switching and protection functions integrated into the motor terminal box mean that this compact and sturdy gearmotor does not require any additional cables. This also means that MOVI-SWITCH® does not require any additional control cabinet space. Control for one or two rotation directions, thermal motor protection and an optional AS-interface are all integrated in this compact motor. All AC motors and brake motors can be combined in the MOVI-SWITCH® program with all matching gear units from the SEW-EURODRIVE modular system. The BGW brake control enables short reaction times during release and braking, and is a standard component of all brake motors. MOVI-SWITCH® is available with enclosures up to IP65 in all gear unit versions and sizes.

Technical data
No. of poles
Power range [kW] ([hp])
Switching function
4
0.37 ... 3.0 (0.50 ... 4.0)
MSW-1E: On / off / one rotation direction
MSW-2S: On / off / two rotation directions
2
0.55 ... 3.0 (0.74 ... 4.0)
6
0.25 ... 1.5 (0.34 ... 2.0)
8
0.15 ... 1.1 (0.20 ... 1.5)

 
back to top