sew-eurodrive.com

Login
 
You are here: Home > Products > MOVITRANS® contactless energy transfer system
MOVITRANS® contactless energy transfer system
Special Documentation
  System Descriptions: EMS application system solution - Electric monorail system
  System Manuals: System Manual MOVITRANS®, Folder, can only be ordered
  System Descriptions: MOVITRANS®
All documentation and software for this product
Products
MOVITRANS® contactless energy transfer system

 
Components TPS / TAS / TCS / THM / TVS / TCS / TLS / TIS
MOVITRANS®, the contactless energy transfer system from SEW-EURODRIVE, works on the principle of inductive energy transfer. In this system, electrical energy is transferred without contact from a fixed conductor to one or more mobile consumers. The electromagnetic coupling is made via an air gap and is not subject to wear, making it maintenance-free.
Another big advantage: This type of power supply is emission-free and resistant to contamination from external sources. MOVITRANS® is the perfect supply system for all mobile applications and has been tested according to BGV B11.
MOVITRANS® is perfect when your equipment has to cover long distances at high speed and maintenance-free operation is required. It is also suited for applications in sensitive environments where outside contaminants are not permitted and in wet and damp environments.


Your advantages
Operating principle
The following diagram shows the principle of contactless energy transfer.


The MOVITRANS® system is divided into stationary [A] and mobile [B] components:
 
Stationary components [A]
Technical data

 
TPS stationary converter
Energy supply with an integrated fan, installation in control cabinet
  • Power: 4.0 kW or 16.0 kW (5.4 hp or 21.5 hp)
  • VMains 380 V ... 500 V ± 10%
  • Enclosure: IP 20
TAS transformer module
Installation in control cabinet, mid-frequency conductor connection and track compensation
  • Power: 4.0 kW or 16.0 kW (5.4 hp or 21.5 hp)
  • IA: 60A or 85A
  • Enclosure: IP 10

 
TCS compensation capacitor
Installation in TAS for fine compensation of the track inductance
  • Capacitance values: 2 µF, 4 µF, 8 µF, 16 µF or 32 µF
  • Output current: 60 A or 85 A
  • Enclosure: IP00
 
Mobile components [B]
Technical data

 
TPM12Bmobile converter
Connection of flat and U-shaped pick-ups
  • Rated output power (with connection of 4x THM10C): max. 3.6 kW (4.8 hp)
  • Rated output power (with connection of 2x THM10E): max. 3.0 kW (4.0 hp)
  • Output voltage: 500 VDC
  • Additional output voltage: 24 V, max. 2 A
  • Enclosure: IP65

 
THM10E pick-up
Flat design for connecting to TPM12B using a plug-in connection
  • Power: 1.5 kW (2.0 hp)
  • Enclosure: IP65

 
THM10C pick-up
U-shaped design for connecting to TPM12B using a plug-in connector
  • Rated power: 0.8 kW (1 hp)
  • Peak power: 0.9 kW (1 hp)
  • Enclosure: IP65

 
Connection cable
for TPM12B output
Hybrid cable
  • Input side with plug connector
  • Output side open with conductor end sleeves
 
Installation equipment (track mounting)
Technical data

 
TVS connection distributor
For connecting a mid-frequency conductor using terminals
  • Enclosure: IP65
  • Output current: 60 A or 85 A

 
TCS compensation box
Compensation of track inductance, installation directly on the travel section
  • Enclosure: IP65
  • Output current: 60 A or 85 A
  • Compensates a travel distance of 25 to 30 m (82 to 98 ft)

 
TLS mid-frequency cable
  • Double cable jacket
  • Output current: 60 A or 85 A
  • Cable cross-section: 8 mm to 42 mm (0.3 in to 17 in)

 
TIS installation components
Line cable routing
  • Universal retaining plate for holding fixture
  • Holding fixture for profile strip
  • Flexible or rigid profile strip

 
back to top