sew-eurodrive.com

Login
 
You are here: Home > Products > Mixer and agitator applications for MC series industrial gear units
Mixer and agitator applications for MC series industrial gear units
Special Documentation
Products
MC series industrial gear units are particularly compact helical and helical-bevel gear units.

In process engineering plants, large axial and radial forces occur at the agitator shaft during agitating processes. Traditional designs solve this problem with separate, external bearings that take on the function of the agitator shaft bearings. SEW-EURODRIVE’s new "EBD" concept features reinforced bearings within the gear unit itself, which means that in many cases separate bearings are no longer required in the agitator or that the gear unit does not need to be oversized.


MC series overview
MC industrial gear units with extended bearing distance "EBD"
Powerful: Output bearings with high load-bearing capacity and reinforced output shaft, e.g. for mixers, agitators and surface aerators
Flexible: Different output flange dimensions can be adapted to the gear unit using clear interfaces; one gear unit design can be both foot and flange mounted; applications include wet, dry and hybrid cooling towers.
Available: Short delivery times due to stocked components and the unique, international assembly network of SEW-EURODRIVE
Helical gear units and helical-bevel gear units of the compact MC series with extended bearing distance (EBD)
  • Available in 7 sizes
  • Gear ratios from 7.1 ... 112
  • Torques from 6 ... 48 kNm (4000 to 35000 ft-lb)
  • EBD 2 output shaft for high radial loads and high axial loads: Ø 95 ... 180 mm (37 ... 70.9 in)
  • EBD 1 output shaft for moderate radial loads and higher axial loads: Ø 80 ... 125 mm (31 ... 49.2 in)

 
back to top