Products
DUV10A diagnostic unit – drive diagnostics using vibration analysis for preventative maintenance
From an economic point of view, preventive maintenance is becoming increasingly important in many systems. The DUV10A diagnostic
unit from SEW-EURODRIVE is the perfect sensor for simple and reliable monitoring of anti-friction bearings. The DUV10A diagnostic
unit measures the structure-borne noise and uses this value to calculate the frequency spectrum. The unit uses this frequency
spectrum to constantly evaluate the condition of the anti-friction bearings. The structure-born noise sensor and evaluation
electronics are fully integrated in the diagnostic unit.
DUV10A diagnostic unit overview:
- Unit prevents downtime and increases system availability
- Maintenance intervals can be planned according to the application
- Data is decentrally recorded, processed, and evaluated
- Signs of wear on anti-friction bearings are detected at an early stage
- The condition of the bearings is simple to detect and read: The colors green, yellow, and red indicate the condition of the
bearings
- Monitoring options: Read values directly from the sensor or visualize them externally via switch outputs (DUV10A can be linked
to bus systems)
- Parameters set via RS-232 interface
- System operators can set parameters as required
- Up to 5 bearing positions can be monitored with one sensor
- Alternative: Diagnosis of 20 single frequencies (e.g. tooth meshing frequency, imbalance)
- Level monitor that monitors the entire vibration spectrum