![]() |
|
Functions
|
|---|
|
Process data communication by means of protocol, either PROFINET IO/RT, ETHERNET/IP or Modbus TCP, for simple and fast data
exchange between the control and field levels
|
|
Control and diagnostics via ETHERNET – local operation, diagnostics and maintenance at the field level
|
|
Integrated web server to diagnose the drive technology via Internet Explorer
|
|
Central data backup at control level
|
|
Parameter setting and programming using MOVITOOLS® MotionStudio via ETHERNET
|
|
Reduction of installation costs and maintenance due to installation of only one diagnostic bus.
|
|
Servo drive systems: Multi-axis servo inverter MOVIAXIS® with XFE24A
|
Motion control
With synchronization via Distributed Clock and a synchronization cycle of 0.5 to 10 ms, the hard realtime communction for
MOVIDRIVE® drive inverters and MOVIAXIS® multi-axis servo inverters offers the following operating modes:
|
|
MOVIDRIVE® drive inverter with DFE24A
|
|
|
MOVITRAC® frequency inverter with DFE24A
|
PLC mode
Non-synchronized process data (such as control and status values, actual and set speed or position values) is transferred
in conventional PLC mode. In addition to allowing for control of application modules (positioning, modulo, winder, etc.) in
the MOVIDRIVE® drive inverter, it also enables MOVITRAC® frequency inverters and other SEW drives with SBus interface to be used for simple drive tasks.
The mailbox gateway in the EtherCAT master ensures unlimited engineering access, for example, for MOVITOOLS® MotionStudio down to the drive level.
|
|
Applications with SEW drives connected via DFE24B gateway
|
| back to top |