www.sew-eurodrive.com

Login
 
You are here: Home >
CCU
Documentation
  Documentations for: CCU
Software
  Software for: CCU
Products
Control technology “made by SEW-EURODRIVE”

Solve many of your automation tasks flexibly and effectively using control technology from SEW-EURODRIVE. This page gives you a brief overview of the universal and scalable controller and software program that can be easily integrated into various automation concepts in an effective and economical manner. It is not relevant whether the movement requires free programming or whether it can be implemented by a standardized application module.

The concept:


Control technology from SEW-EURODRIVE includes the configurable control unit (CCU) for easily configurable applications with standardized and immediately executable application modules, which merely have to be parameterized. The functions match the specific application and can be configured easily and quickly without any programming knowledge. An integrated diagnostic function enables quick and simple startup.

A universal tool independent of the drive: Application Configurator

The Application Configurator is a tool that lets users carry out configurations and diagnostics. This practice-oriented solution is independent of the required application module and the SEW-EURODRIVE drive and control components used. All applications are operated in the same easy manner.

Your benefits:

 
back to top