![]() |
CMDV
series
|
|
The
newly revised CMDV compact servomotors from SEW-EURODRIVE are available in
5 motor sizes for compact drive solutions. Standstill torques of
0.25 Nm to 32 Nm and 18 motor levels in total make for the optimum
drive selection. The CMDV motor has been designed and optimized
for direct motor mounting. The result: extremely compact and powerful
servomotors for use in very confined systems.
|
|
Technical data
|
||||
|---|---|---|---|---|
|
Type
|
Speed class [rpm]
|
M0 [Nm]
|
Mpk [Nm]
|
Jmot [kgcm2]
|
|
CMDV55S
|
4500
|
0.25
|
1.2
|
0.09
|
|
CMDV55M
|
0.45
|
2.3
|
0.15
|
|
|
CMDV55L
|
0.9
|
6.0
|
0.27
|
|
|
CMDV70S
|
1200 / 3000
|
0.7
|
2.8
|
0.26
|
|
CMDV70M
|
1.1
|
5.3
|
0.45
|
|
|
CMDV70L
|
2.0
|
11.4
|
0.83
|
|
|
CMDV93K
|
800 / 1200 / 3000
|
1.5
|
4.4
|
0.73
|
|
CMDV93S
|
2.5
|
10.3
|
1.35
|
|
|
CMDV93M
|
4.2
|
22.0
|
2.55
|
|
|
CMDV93L
|
6.5
|
38.0
|
3.74
|
|
|
CMDV138K
|
600 / 1200 / 2000
|
4.0
|
8.1
|
4.13
|
|
CMDV138S
|
8.8
|
19.0
|
7.09
|
|
|
CMDV138M
|
15.7
|
49.0
|
12.85
|
|
|
CMDV138L
|
20.2
|
70.0
|
18.61
|
|
|
CMDV162K
|
400 / 800 / 1200
|
6.0
|
11.0
|
7.50
|
|
CMDV162S
|
13.5
|
28.0
|
12.89
|
|
|
CMDV162M
|
24.0
|
63.0
|
23.64
|
|
|
CMDV162L
|
32.00
|
104.0
|
34.60
|
|
| back to top |