![]() |
CMS
|
|
Electric cylinders
of the CMS series are equipped with permanent magnet rotors and operate
with particularly high precision, power and speed. Combined with
drive electronics from SEW-EURODRIVE, they provide economical, energy-efficient
drive solutions that ensure a high level of process reliability
during system operation and are easy to integrate into existing
automation facilities, such as welding systems and robotic systems.
|
|
Technical data
|
|||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Typ
|
CMS50S
|
CMS50M
|
CMS63S
|
CMS63M
|
CMS71L
|
||||||||
|
Maximum torque [Nm]
|
5.2
|
5.21
|
11.1
|
11.1
|
31.4
|
||||||||
|
Static torque [Nm]
|
1.3
|
2.4
|
2.9
|
5.3
|
9.5
|
||||||||
|
Threaded spindle
|
KGT2
|
PGT3
|
KGT
|
PGT
|
KGT
|
PGT
|
|||||||
|
Rated speed [rpm]
|
3,000
/ 4,500 / 6,000
|
3,000
/ 4,500 / 6,000
|
2,000
/ 3,000 / 4,500
|
||||||||||
|
Spindle pitch [mm]
|
5
|
6
|
5
|
6
|
5
|
10
|
6
|
5
|
|||||
|
Spindle diameter [mm]
|
15
|
25
|
20
|
25
|
20
|
32
|
24
|
||||||
|
Maximum continuous feed thrust
[N]4
|
1,300
|
2,200
|
2,400
|
2,800
|
4,100
|
5,200
|
3,600
|
6,700
|
7,200
|
||||
|
Peak feed thrust [N]5
|
5,300
|
10,000
|
10,000
|
17,000
|
15,000
|
20,000
|
|||||||
|
Rated stroke [mm]
|
70
|
150
|
300
|
70
|
150
|
300
|
100 / 200 / 400
/ 600
|
100 / 200
|
100 / 200 / 400
/ 600
|
100 / 200
|
200
|
350
|
200
|
|
Maximum speed [mm/s]
|
375
|
210
|
375
|
210
|
450
|
375
|
450
|
375
|
500
|
200
|
250
|
||
|
1) Maximum permitted torque
2) Ball screw 3) Planetary roller screw drive 4) At a speed between 5 and 50 rpm 5) This is dependent on the maximum amplifier current and the dynamic or static load on the spindle. |
|||||||||||||
| back to top |