www.sew-eurodrive.com

Login
 
You are here: Home >
Controller Hardware
Documentation
  Documentations for: Controller Hardware
Software
  Software for: Controller Hardware
Products
Control technology “made by SEW-EURODRIVE”

Solve many of your automation tasks flexibly and effectively using control technology from SEW-EURODRIVE. This page gives you a brief overview of the universal and scalable controller and software program that can be easily integrated into various automation concepts in an effective and economical manner. It is not relevant whether the movement requires free programming or whether it can be implemented by a standardized application module.

The concept:


Universal and scalable hardware

The controllers are available in three variants:

As option cards

All SEW-EURODRIVE inverters can be connected using the system bus.


Controller performance class basic

 
Control card basic DHP11B
  • In unit versions T0, T1, T2
  • Installation in MOVIDRIVE® B, MOVITRAC® B, or as compact controller
Features:
  • Motion and logic controller in the lower power range
  • Up to 12 axes
  • Libraries and program modules:
    • Single-axis motion control (T0)
    • Technology motion control (T1)
  • MOVI-PLC® I/O system via SBus
  • Engineering via RS485
Technical data:
  • PROFIBUS slave DP-V1
  • 2 x CAN interfaces, 1 of which is electrically isolated
  • 1 x RS485
  • 8 digital I/Os
  • Status display for PLC and fieldbus
  • 512 kB program memory + 128 kB data memory
  • 16 kB retain variables + 8 kB system variables (retain)
  • Free-wheeling taks and cyclic task (1 ms, 5 ms, 10 ms, 100 ms)
  • OST11B expansion card for second RS485 interface (electrically isolated)


Controller performance class standard

 
Control card standard DHx21B
  • DHE21B with ETHERNET interface
  • DHF21B with additional interface for PROFIBUS slave and ­DeviceNet slave
  • DHR21B additionally with interface for PROFINET / EtherNet/IP / Modbus TCP/IP slave
  • In T0 unit version
  • Installation in MOVIDRIVE® B, MOVITRAC® B or as compact controller
Features:
  • Motion and logic controller for response times ≥ 10 ms
  • Up to 16 axes
  • Libraries and program modules: Single-axis motion control
  • MOVI-PLC® I/O system via SBus
  • PC-readable SD card for firmware, application program and data allows for easy unit replacement and recipe management
  • Fast engineering via USB and Ethernet
Technical data:
  • 1 x ETHERNET (10/100 BaseT) for engineering or TCP/IP and UDP via IEC 61131-3
  • 2 x CAN interfaces, 1 of which is electrically isolated
  • 2 x RS485, 1 electrically isolated
  • USB device
  • DHF21B: PROFIBUS slave DP-V1, DeviceNet slave
  • DHR21B: PROFINET slave, EtherNet/IP slave, Modbus TCP/IP slave
  • 8 digital I/Os
  • Status display for PLC and fieldbus
  • Real-time clock
  • 2 MB program memory + 4 MB data memory
  • 32 kB retain variables + 24 kB system variables (retain)
  • Free-wheeling task (min. 10 ms), cyclic task (10 ... 10000 ms)


Controller performance class advanced

 
Control card advanced DHx41B
  • DHE41B with ETHERNET interface
  • DHF41B with additional interface for PROFIBUS slave and ­DeviceNet slave
  • DHR41B additionally with interface for PROFINET / EtherNet/IP / Modbus TCP/IP slave
  • In T0 ... T25 unit versions
  • Installation in MOVIDRIVE® B, MOVITRAC® B, MOVIAXIS® master module or as compact controller
Features:
  • Motion and logic controller for response times ≥ 1 ms
  • Up to 64 axes
  • Libraries and program modules:
    • Single-axis motion control (T0)
    • Technology motion control (T1)
    • MultiMotion (T2)
    • Robotics (T3 and higher)
  • MOVI-PLC® I/O system via SBus, or high-performance implementation with SBUSplus
  • PC-readable SD card for firmware, application program and data allows for easy unit replacement and recipe management
  • Fast engineering via USB and Ethernet
Technical data:
  • 1 x ETHERNET (10/100 BaseT) for engineering or TCP/IP and UDP via IEC 61131-3
  • 1 x ETHERNET as SBUSplus (EtherCAT®) master
  • 2 x CAN interfaces, 1 of which is electrically isolated
  • 2 x RS485, 1 electrically isolated
  • USB device
  • DHF41B: PROFIBUS slave DP-V1, DeviceNet slave (DHF41B)
  • DHR41B: PROFINET slave, EtherNet/IP slave, Modbus TCP/IP slave
  • 8 digital I/Os
  • Status display for PLC and fieldbus
  • 6 MB program memory + 8 MB data memory
  • 32 kB retain variables + 24 kB system variables (retain)
  • Free-wheeling task (min. 10 ms), cyclic task (1 ... 10000 ms)


Controller: Variants

 
UOH../DHx compact controller variant
All controllers are also available as compact controller in a red housing for IP20 control cabinet installation, and for mounting on a mounting rail.
 
MOVIFIT® MTx variant
MOVIFIT® function level Technology
  • Integrated control card basic or standard
  • For decentralized field installation up to IP69
  • As freely programmable motion and logic controller with libraries and program modules specifically for materials handling applications.
  • As parameterizable configurable control unit (CCU) with special application modules for materials handling applications, such as cam or simple positioning
 
MOVIPRO® SDC/ADC variant
  • Integrated control card advanced
  • For compact power with decentralized field installation up to IP54
  • As freely programmable motion and logic controller with libraries and program modules specifically for materials handling applications.
  • As parameterizable configurable control unit (CCU) with special application modules for materials handling applications and positioning applications, such as cam positioning, bus positioning, modulo positioning, or sensor based positioning


Controller: SD cards

 
Memory cards
  • OMH41B:For performance classes 'standard' and 'advanced' in conjunction with the freely programmable MOVI-PLC® motion and logic controller, technology levels T0 to T25 depending on the required motion control functions
  • OHMC41B:For performance classes 'standard' and 'advanced' in conjuntion with the configurable control unit (CCU), technology levels T0 to T25 depending on the application module in use


I/O system

 
The I/O system expands the digital and analog interfaces of the ­controllers.
Up to 32 modules in IP20 degree of protection can be connected per bus coupler via SBUS or SBUSplus system bus.
Overview of benefits:
  • Powerful connection of controllers via system bus of machine module
  • Optimally integrated into the programming software PLC Editor of MOVITOOLS® MotionStudio
  • A variety of combination options makes for flexible and individual machine solutions
  • Compact design and the modular structure reduce control cabinet space requirements to a minimum
  • Quick and easy installation or replacement during startup or service
  • Data exchange every ms using SBUSplus

SBus bus coupler OCC11B
  • Bus coupler system bus CAN
  • Transmission rate of 10 kBaud to 1 MBaud
  • User-friendly address setting
  • Max. 32 I/O modules can be freely combined per coupler
  • LED for status display
Bus coupler SBUSplus OCE11B
  • Bus coupler system bus ETHERNET
  • Data exchange to all modules every ms
  • Auto addressing
  • Max. 32 I/O modules can be freely combined per coupler
  • LED for status display

Inputs
Outputs
ODI81B
  • 8 digital inputs
  • Electrically isolated from the bus system
  • LED for status display of the channels
ODO81B
  • 8 digital outputs 0.5 A
  • Electrically isolated from the bus system
  • LED for supply voltage, error indication, status display of active channels
OAI41B
  • 4 analog inputs
  • Voltage ±10 V
  • 13 bit resolution
  • Electrically isolated from the bus system
  • LED to indicate an exceeded control range
OAO41B
  • 4 analog outputs
  • Voltage ±10 V or 0 ... 10 V
  • Electrically isolated from the bus system
  • Resolution 12 bit or 11 bit
  • LED for supply voltage
OAI42B
  • 4 analog inputs
  • Current 4 … 20 mA, ± 20 mA
  • 13 bit resolution
  • Electrically isolated from the bus system
  • LED to indicate an exceeded control range
OAO42B
  • 4 analog outputs
  • Current 0 … 20 mA or 4 ... 20 mA
  • Electrically isolated from the bus system
  • 12 or 11 bit resolution
  • LED for supply voltage
OAI43B
  • 4 analog inputs Multi-Input
  • ± 10 V or 4 ... 20 mA, ± 20 mA
  • Pt100, Pt1000, Ni100, Ni1000, Cu50; type J, K, N, R, S, E, T
  • Electrically isolated from the bus system
  • LED to indicate an exceeded control range
OAO43B
  • 4 analog outputs Multi-Output
  • Electrically isolated from the bus system
  • ± 10 V, 1 ... 5 V, 0 ... 10 V, ± 20 mA, 4 ... 20 mA or 0 ... 20 mA
  • 12/11 or 10 bit resolution
  • LED for group diagnostics

Accessories
OTM21B
  • Terminal module
  • For 2 or 3-wire installation
  • Max. terminal current 10 A
OBP11B1
OBP81B2
  • Backplane connector
  • 1-tier and 8-tier connectors


Remote maintenance via ORA11B

Straightforward and reliable access via remote maintenance

 
Remote maintenance provides a convenient engineering access to the controllers.
SEW-EURODRIVE provides several solutions depending on the plant topology:
The simplest solution merely requires an analog phone line. The ORA11B modem converts signals for ETHERNET so that 'standard' and 'advanced' controllers can be easily addressed. This is an ideal solution if the stand-alone method is used to automate an entire machine. Alternatively, the controller can be addressed via a higher-level central PLC.
Technical data
Power supply
DC 0 – 60 V / 3 – 5 W
Functions
  • Analog modem with dial-up line up to 56 kBit/s
  • Router with dial-in / dial-out / callback / DHCP server and client
  • Switch with 4 ports, 10 / 100 MBit/s, full and half-duplex
Configuration
Web interface (local / remote)
Features
2 binary I/Os each, SMS message functionality

 
back to top