www.sew-eurodrive.com

Login
 
You are here: Home >
DS/CM Synchronous Servomotors
Documentation
  Documentations for: DS/CM Synchronous Servomotors
Products

Your benefits


DS/CM series
SEW synchronous servomotors are ideal for highly dynamic applications. The new CM motor series, available in three sizes, each with three lengths, covers the 5 – 70 Nm static torque range. This motor comes equipped with high-energy NdFeB magnets that offer a very high overload behavior of 400% of the standstill current as standard. The CM servomotor owes its compact design with very high power density to the new magnetic circuit layout. For static torques of 1 to 4 Nm, the DS series completes the low range with three lengths. The acceleration torques of the motors are three to four times the static torque for all sizes. All motors come equipped with standard thermal motor protection and resolver feedback for motor control.

Technical data
Static torque [Nm]
Speed class [rpm]
Mass moment of inertia [kgcm2]
Motor
Brakemotor
5 to 68
2,000
0.48 to 189
0.83 to 204
1 to 68
3,000
1 to 68
4,500
1 to 21
6,000

 
back to top