www.sew-eurodrive.com

Login
 
You are here: Home >
DUB Diagnostic Unit Brake
Documentation
  Documentations for: DUB Diagnostic Unit Brake
Products
DUB10A diagnostic unit – brake diagnostics with function and wear analysis.

The DUB10A (Diagnostic Unit Brake) diagnostic unit from SEW-EURODRIVE is the ideal sensor for monitoring the wear and functionality of the brake. The voltage-dependent signal can be evaluated by an SEW-EURODRIVE frequency inverter or a higher-level controller. Two sensors allow you to monitor proper brake functioning and lining wear simultaneously and reliably.


DUB10A diagnostic unit overview


 
back to top