www.sew-eurodrive.com

Login
 
You are here: Home >
DUV Diagnostic Unit Vibration
Documentation
  Documentations for: DUV Diagnostic Unit Vibration
Software
  Software for: DUV Diagnostic Unit Vibration
Products
DUV10A diagnostic unit – drive diagnostics using vibration analysis for preventative maintenance

The DUV10A diagnostic unit from SEW-EURODRIVE is the perfect sensor for simple and reliable monitoring of anti-friction bearings. The DUV10A diagnostic unit measures the structure-borne noise and uses this value to calculate the frequency spectrum. The unit uses this frequency spectrum to constantly evaluate the condition of the anti-friction bearings. The structure-born noise sensor and evaluation electronics are fully integrated in the diagnostic unit.

DUV10A diagnostic unit overview:


 
back to top