www.sew-eurodrive.com

Login
 
You are here: Home >
Electronic Catalog & System Engineering / SEW Workbench
Products
The SEW Workbench is a tool that provides for a selection of SEW-EURODRIVE products and their system configurations and replaces the tried and tested EKAT tool. The user can make use of simple graphical elements to configure even complex systems and check their functionality quickly and easily. A variety of new functions offers all SEW-EURODRIVE customers the opportunity to find a drive solution to meet their individual requirements and discuss the results with a sales representative.


The SEW Workbench offers a catalog selection function for gearmotors, electronic components and accessories, such as prefabricated cables, as well as other useful options.

CAD data is calculated in order to create scale drawings of the SEW-EURODRIVE products in the 2D-formats DXF and DWG and in the 3D-formats SAT, STEP, IGES, VRML, VDAFS and 3D-DXF. Thanks to the high functionality, spare parts lists, mounting position sheets, dimension sheets and operating instructions are determined automatically. To use SEW Workbench with the data DVD, all you need to do is to register via the SEW-EURODRIVE customer portal DriveGate. An Internet update service ensures that products and functions are always up-to-date.

The SEW Workbench is available in the following languages:

German, English, French, Dutch, Spanish, Portuguese, Russian, Czech, and Polish.



 
back to top