www.sew-eurodrive.com

Login
 
You are here: Home >
Integrated and Modular Safety Technologie
Products
Drive engineering from SEW-EURODRIVE meets the challenge of avoiding industrial accidents while maintaining trouble-free and economical system operation. Compliance with DIN EN 954-1 and EN 13849-1, intended to minimize the risk posed to people by technical equipment, allows for the installation of system control that monitor the production process instead of switching it off. The control systems applied must satisfy the relevant requirements regarding safety and performance level.


Drive electronics with integrated safety technology/control cabinet
MOVITRAC® B frequency inverter
  • Safe disconnection (integrated into unit)
  • Safe communication
    • DFS11B PROFIsafe/PROFIBUS with output for safe disconnection of the MOVIDRIVE®
    • DFS12B PROFIsafe / PROFIBUS with CAN connection for DCS21B
MOVIDRIVE® B drive inverters
  • Safe disconnection (integrated into unit)
  • Safe communication
    • DFS11B PROFIsafe / PROFIBUS with output for safe disconnection of the MOVIDRIVE®
    • DFS12B PROFIsafe / PROFIBUS with CAN connection for DCS21B
    • DFS21B PROFIsafe / PROFINET with output for safe disconnection of the MOVIDRIVE®
    • DFS22B PROFIsafe / PROFINET with CAN connection for DCS21B
    • DCS21B safety monitor for monitoring speed and position and PROFIsafe connection
    • DCS31B safety monitor for monitoring speed and position and binary control

Decentralized installation
MOVIMOT® gearmotors with integrated frequency inverter
  • Safe disconnection (integrated into unit)
  • Safe communication (optionally in conjunction with MOVIFIT®)
MOVIFIT® decentralized drive control:
  • FC series: Open-loop frequency inverter
  • MC series: Up to three MOVIMOT® units may be connected via hybrid cable
  • Safe disconnection (integrated into unit)
  • Safe communication using safety option S11, via PROFIsafe/PROFIBUS or PROFIsafe/PROFINET
Field distributor
  • Safe disconnection (integrated into unit)
  • Safe communication with MQS22F/32F via PROFIsafe/PROFIBUS
Servo
MOVIAXIS® multi-axis servo inverters
  • Safe disconnection (integrated into unit)
  • Motion control and positioning monitoring (optionally in conjunction with modular safety technology UCSxxB )

Modular and universal safety technology
MOVISAFE® UCSxxB
  • Multi-axis capable
  • Monitoring for speed, velocity, standstill, direction and emergency stop
  • Safe position, safe target travel, safe travel range
  • Certified according to SIL3 (IEC 61508 and IEC 62061)
  • Can be used up to cat. 4/PL e (EN ISO 13849-1)
  • MOVISAFE® UCS10B safety module with logic operation
  • MOVISAFE® UCS11B safety module, monitoring of 1 encoder
  • MOVISAFE® UCS1B, safety module, monitoring of 2 encoders
  • 14 digital inputs
  • 2 clock outputs
  • 2 relay outputs
  • 4 electronic outputs
MOVISAFE® UCS23B
Digital expansion module
Expansion for the basis modules
  • Expandable up to 2 modules
  • 14 digital inputs
  • 10 configurable inputs/outputs
  • 2 clock outputs
MOVISAFE® UCS25B
Diagnostics module
Expansion for the basis modules
  • Diagnostics via configurable CAN interface
Electromechanics and mechanics
Safety-oriented BST brake module
Safe brake control; meets the requirements of
  • EN 954-1; cat. 3
  • EN ISO 13849-11; cat. 3, PL d
BMG.T double disk brake
Especially intended for use in theaters; meets the requirements of
  • DIN 56950
  • EN 954-1; cat. 3
  • EN ISO 13849-1; PL d
  • BGV C1

 
back to top