www.sew-eurodrive.com

Login
 
You are here: Home >
MC Series: Helical and helical-bevel gear units (up to 65 kNm)
Documentation
  Documentations for: MC Series: Helical and helical-bevel gear units (up to 65 kNm)
Products
MC series industrial gear units are particularly compact helical and helical-bevel gear units.

 
MC series
MC series industrial gear units are particularly compact helical and helical-bevel gear units. The 7 sizes available in the MC series cover the 6 to 65 kNm (4,000 to 48,000 ft-lb) torque range. Their parallel shaft design offers plenty of flexibility in system design and requires remarkably little space. Application range for MC gear units: e.g. in materials handling, transporting heavy loads, mixing, crane drives and shredders. A version, based on this series, with extended bearing distance and reinforced output shaft, is also available.

Benefits for you

Technical data
Gear unit version
Stages
Gear ratios
Rated torque MN2 [kNm]
MC.P.. helical gear units:
2 and 3 stages
7.1 to 112
6 to 65
MC.R.. bevel-helical gear units:
2 and 3 stages
7.1 to 112
6 to 65

 
back to top