www.sew-eurodrive.com

Login
 
You are here: Home >
MOVI-SWITCH® Gearmotor with Integrated Switching-Protection Function
Documentation
  Documentations for: MOVI-SWITCH® Gearmotor with Integrated Switching-Protection Function
Products

MOVI-SWITCH® gearmotor with integrated switching and protection functions
MOVI-SWITCH® is a particularly efficient solution for decentralization with power performance up to 3 kW (4 hp). The switching and protection functions integrated into the motor terminal box mean that this compact and sturdy gearmotor does not require any additional cables. This also means that MOVI-SWITCH® does not require any additional control cabinet space. Control for one or two rotation directions, thermal motor protection and an optional AS-interface are all integrated in this compact motor. All AC motors and brake motors can be combined in the MOVI-SWITCH® program with all matching gear units from the SEW-EURODRIVE modular system.

Technical data
Number of poles
Power range [kW]
4
0.37 to 3.0
2
0.55 to 3.0
6
0.25 to 1.5

Version
MSW-1E
MSW-2S
Switching function
On/off one direction of rotation
On/off two directions of rotation
Switching element
Contactless star bridge switch
Switching element with contact
Direction of rotation
CW or CCW, depending on the phase sequence
CW and CCW, regardless of the phase sequence
Control
  • Binary control signals RUN/OK
  • Connection via 1x M12 plug connector
  • Optional with external AS interface
  • Binary control signals CW/CCW/OK
  • Connection via 2x M12 plug connector
  • Alternatively with integrated AS-interface
Brake management
Standard with BGW brake rectifier
  • Integrated brake control
  • Electrical manual brake release with BGM brake rectifier
Motor protection
Direct temperature monitoring with integrated evaluation
Degree of protection
IP54, optionally IP55, IP65 or IP66
Ambient temperature
–25 °C to + 40 °C (to + 60 °C)

 
back to top