www.sew-eurodrive.com

Login
 
You are here: Home >
MOVIFIT® MC, SC, FC
Documentation
  Documentations for: MOVIFIT® MC, SC, FC
Software
  Software for: MOVIFIT® MC, SC, FC
Products
The MOVIFIT® decentralized drive control fulfills the three most important criteria for decentralized drive systems: It is modular, flexible and economical. Three versions of the unit are available, which combine the well-known benefits of SEW-EURODRIVE decentralized installation technology with modern, application-oriented drive and communication functions.

Innovative connection technology ensures quick installation and startup, whilst offering easy diagnostics and maintenance, for example when the electronics are replaced. MOVIFIT® has a versatile functionality and also supports new strategies for optimized system topologies.

Industry-specific versions of the unit are available as standard, such as MOVIFIT® with the HygienicPlus option for use under special ambient conditions, e.g. in wet areas in the beverage industry.
MOVIFIT® function level
The function level indicates the functional scope of the software assigned to the MOVIFIT® units regarding


Classic
Simple functions
  • Control as fieldbus gateway via MOVILINK®
  • Simple handling and functions, can be compared e.g. to controlling SEW field distributors (Z.3, Z.6, etc.)
Technology
User-defined programming
(MOVI-PLC® /MOVITOOLS® MotionStudio)
  • Programming is carried out in accordance with IEC 61131 (e. g. in KOP, FUP, AWL, ST, AS)
  • MOVITOOLS® MotionStudio with PLC Editor, Application Builder etc.
  • Multi-level library concept
System
Drive-oriented conveyor functions
(MOVIVISION®)
  • Central data storage and management
  • Central configuration and diagnostic system with the configurable system software MOVIVISION®
  • Configurable, drive-based conveyor functions
  • Simple, intuitive handling for system operators
Communication
  • The Classic and Technology function levels support all common bus systems: PROFIBUS, PROFINET, PROFISAFE, DeviceNet, Ethernet IP and Modbus/TCP
  • The System function level supports the PROFIBUS bus system

MOVIFIT® versions
MOVIFIT® MC
  • Up to three MOVIMOT® units may be connected via hybrid cable
  • Voltage range 3 x 380 to 500 V
  • Integrated power distribution and line protection
  • Integrated communication interface
  • Maintenance switch
  • "Safe Stop" function
    • Safety category 3 acc. to EN 954-1
    • Stop category 0 acc. to EN 60204-1
  • 12 digital inputs + 4 digital inputs/outputs
  • CAN/SBus interface for external components
  • Simple and fast parameter setting via DIP switches or fieldbus

MOVIFIT® SC
  • Electronic (contactless) motor starter
    • When connecting 2 motors (dual starter) -> one direction of rotation
    • when connecting 1 motor (reversing starter) -> two directions of rotation
  • Power range
    • with two motors connected -> 2 x 0.37 to 2.2 kW (0.50 to 3.0 hp)
    • with one motor connected -> 1 x 0.37 to 4.0 kW (0.50 to 5.4 hp)
  • Configurable soft startup time
  • Voltage range 3 x 380 to 500 V
  • Increased safety by switching of three phases
  • Integrated power distribution
  • Integrated brake management for SEW three-wire brakes
  • Control output for external brake control
  • Optional maintenance switch
  • Integrated communication interface
  • Digital inputs/outputs
    • 6 DI + 2 DI/O with function level Classic
    • 12 DI + 4 DI/O with function level Technology or System
  • CAN/SBus interface for external components
  • Simple and fast parameter setting via DIP switches
  • Expanded parameter setting via fieldbus or diagnostic interface

MOVIFIT® FC
  • Configurable (open loop) frequency inverter
  • Power range from 0.37 to 4 kW (0.50 to 5 hp) (in two sizes)
  • Voltage range 3 x 380 to 500 V
  • Integrated power distribution
  • Integrated brake management for SEW three-wire brakes
  • Optional internal braking resistor (integrated in ABOX)
  • Optional external braking resistor
  • Optional maintenance switch
  • Integrated communication interface for external components
  • Digital inputs/outputs
    • 6 DI + 2 DI/O with function level Classic
    • 12 DI + 4 DI/O with function level Technology or System
  • CAN / SBus interface
  • Optional connection of sensors/actuators via external standard I/O boxes
  • "Safe Stop" function
    • Safety category 3 acc. to EN 954-1
    • Stop category 0 acc. to EN 60204-1
  • Simple and fast parameter setting via DIP switches
  • Expanded parameter setting via fieldbus or diagnostic interface

 
back to top