Products
In many industries, such as the automotive,
food and beverage industry, airport logistics or general intralogistics,
the demands on materials handling systems are becoming both more
complex and more specific. At the same time, less installation space
is available for accomplishing these tasks. This is why SEW-EURODRIVE
researches and develops ideal application solutions. The result
is the mechatronic drive system MOVIGEAR®.
It has a favorable, compact design and is ideal for planning efficient materials handling systems.
The housing has been optimized specifically
for these types of applications and can be easily integrated in
today’s conveyor systems. It also enables new
developments to be implemented from a completely new perspective.
This technology masters high breakaway and acceleration torque levels
after longer system downtimes time without any limitations. The power required to drive the system can be
reduced significantly.
MOVIGEAR® is
the next logical step in the development of the economically and technically
successful concept of decentralized drive systems.
A systematic development approach was taken
right from the design phase. MOVIGEAR® impresses
with its high level of system efficiency, which in turn helps lower the energy costs. The integration
and coordination of all the drive components leads to a long service
life and high system availability.
MOVIGEAR® is
an intelligent device with its own control concept. Its high-quality networking
features help reduce the startup time and support the monitoring and maintenance tasks.
Drive tasks can be solved quickly and easily using the corresponding
application software.
- Compact design: Motor, gear unit and
electronics are combined in a single mechatronic drive system
- Simplified system planning and design
- A reduction in the number of variants enables the development
and design of standard materials handling systems with ready-made
and tested standard modules.
- The power of the drive engineering components is optimized
to suit the application
- Reduction in storage due to reduced number of variants
- High degree of protection
- Hygienic surface design for applications in hygienic areas
- No air, dirt and germ swirls
- Low noise emission due to operation without fans (suitable
for use in manual work stations)
- Reduced energy costs due to high efficiency of all components
(gear unit, motor, electronics)
- High degree of reliability due to systematic development of
all components
- Reduced total costs and operating costs of the materials handling
system
MOVIGEAR® is
available in 3 sizes and 2 mechanical designs. For more information, see
the section "Technical data and dimension sheets."
- MGF.2 (torque class: 200 Nm)
- MGF.4 (torque class: 400 Nm)
- MGF.4/ET/ET = "Increased torque" option (expanded
rated motor torque in continuous duty) (torque class:
400 Nm)
- MOVIGEAR® with
hollow shaft and keyway
- MOVIGEAR® with TorqLOC® hollow shaft mounting
system
The following figure shows a MOVIGEAR
® MGFT.2 unit with TorqLOC
® and a MOVIGEAR
® MGFA.4 and MGFA.4/ET
unit with hollow shaft and keyway:
- Wide voltage range
3 x AC 380 V to AC 500 V
- High overload capacity for all sizes
- 4Q capability due to integrated brake chopper and braking
resistor installed as standard
- Line filter integrated as standard. EMC-compliant installation
ensures compliance with limit class C3 to EN 61800-3 (class A, group
2 according to EN 55011).
- LED display for operating and fault states
- Protective features for complete protection of the frequency
inverter and motor (short-circuit, overload, overvoltage/undervoltage,
excess temperature in the frequency inverter, excess temperature
in the drive unit).
- IPOSplus® integrated
positioning and sequence control
- Integrated STO safety function
- STO (safe torque off according to IEC 61800-5-2)
by disconnecting the STO input.
- Performance level e according to EN ISO 13849-1.
- SS1(c) (safe stop 1, function variant c according
to IEC 61800-5-2) by means of suitable external control (e.g. safety
relay with delayed disconnection)
MOVIGEAR® DAC-B for
simple fieldbus connection via standard AS-Interface. Parameterizable
fixed speeds and ramps, integrated STO safety function and connection
options for external sensors ensure fast and extremely efficient
implementation of material handling systems.
- Parameterizable fixed speeds and ramps
- Control via standard AS-Interface specification
- Connection of external sensors on the actuator
- Voltage supply for connected sensors
- Local mode via binary inputs
- Interface for diagnostics and parameterization
- Simple fieldbus connection
- For applications that require soft start-up behavior
- Signal feedback of connected sensors
- For applications that require a lot of space
- Applications with/without STO safety function
- Accumulating roller conveyors
- Roller and wheel conveyors
- Pallet conveyors
- Rotary tables
The AS-Interface option is located on the
connection board in the connection box.
MOVIGEAR® DAC-B is
available with the following AS-Interface variants:
The following figure shows the topology and the travel diagrams
of the MOVIGEAR
® DAC-B drive
unit with the AS-Interface slaves GLK30A [A] and GLK31A [B]:
|
|
MOVIGEAR® DAC-B with binary slave
GLK30A
|
|
|
MOVIGEAR® DAC-B with double slave
GLK31A
Drive with several speed setpoints and ramps
|
|
[1]
|
Safety switching
device/safety controller
|
|
|
|
Connected to AS-Interface, the GLK30A slave works like a module
with 4 inputs and 4 outputs.
The cyclic output bits control the MOVIGEAR® DAC-B
inverter.
The input bits transmit the status of the drive and 2 additional
sensor signals to the AS-Interface master.
The acyclic parameter bits are used to select speed scaling
factors.
The GLK31A option works as a double slave on AS-Interface
according to AS-Interface specification 3.0.
The serial AS-Interface data transmission (analog profile)
allows for writing and reading MOVIGEAR® DAC-B
parameters and display values.
The MOVIGEAR® DAC-B
inverter is controlled via the cyclic output bits. The coding of the
data bits is specified in different function modules. The MOVIGEAR® DAC-B inverter interprets
these bits as different control and status codes. You can switch
between the function modules using the acyclic parameter bits.
The input bits transmit the status of the drive and 2 additional
sensor signals to the AS-Interface master.