Products
The more functions drive engineering offers,
the more important it is to have an effective tool for operating
drives and visualizing processes. MOVITOOLS® MotionStudio
operating software from SEW-EURODRIVE is such a tool. You can configure,
program and perform diagnostics for most SEW-EURODRIVE inverter
series using MOVITOOLS® MotionStudio.
Features:
- Convenient drive startup and parameter
setting
- Drive diagnostics using the built-in oscilloscope function
- Create application and user programs, in high-level
languages if required, right on the plant floor using the assembler
or using the graphic programming interface
- View status of connected units
- Bus monitor
- Control technology functions
- Completed application modules for various applications
- Read out electronic nameplates
- Use of electronic nameplates of SEW-EURODRIVE gearmotors
for automatic motor adaptation
- MOVITOOLS® MotionStudio
supports the engineering via:
- Ethernet
TCP/IP, PROFINET IO, EtherNet/IP, MODBUS TCP
- EtherCAT
- PROFIBUS DPV1, CAN, DeviceNet
As
well as the manufacturer-independent software interface TCI Tools Calling Interface
Your benefits
- Free selection of communication
paths
- Central data storage
- Decentralized and application-specific diagnostics
- Use of the latest technologies for remote maintenance
- Simple introduction to SEW-EURODRIVE products
Uniform software system
for different product areas
MOVITOOLS® MotionStudio
for consistent engineering: Startup, control, diagnostics, communication
and visualization
Overview of the tools and their functions
|
|
|
|
|
- Configuration
and startup: To adapt the inverter to the connected motor and optimize
current, speed and position controllers
- Manual operation: The tool allows for manually controlling
the units directly from the PC.
|
|
|
- Parameter
tree: Uniform editor for parameter setting of different unit types
- PDO-Editor: A process data object editor for graphic
configuration of process data for the MOVIAXIS® multi-axis
servo amplifier
- Gateway Configurator: Standardized tool for configuring
and performing diagnostics for fieldbus gateways UFx41B, DFx, MOVIFIT® on the Classic and Technology function
levels
|
Diagnostics
and visualization
|
- Status:
Support for unit diagnostics, communicates general unit status information,
manual unit reset possible
- Application Builder: Editor for creating application-specific
visualizations and application-specific diagnostics. Visualization
is connected via file download with the IPOS® inverter
program and the parameter settings.
- Fieldbus monitor: Tool for running diagnostics on the
communication between the fieldbus and the unit (monitor mode),
and the setpoint selection on the unit independently of the control
(control mode)
- Scope: Diagnostics are performed by using an oscilloscope
program for all SEW-EURODRIVE inverters
|
|
|
- PLC
Editor: Programming the MOVI-PLC® control
series using application programs written once: can be applied independent
of the device
- IPOS® assembler
and compiler
|