![]() |
|
Size
|
Supply system
|
Output current
|
Power rating
|
||
|---|---|---|---|---|---|
|
Duration 100%
|
Up to 60 sec. 200%
|
Peaks (2 s) 250%
|
|||
|
2
|
1-phase,
3-phase
|
3.2 A
|
6.3 A
|
7.9 A
|
750 W
|
|
2
|
1-phase,
3-phase
|
5.5 A
|
10.9 A
|
13.7 A
|
1500 W
|
|
2
|
1-phase,
3-phase
|
6.9 A
|
13.7 A
|
17.2 A
|
2200 W
|
|
3
|
3-phase
|
9.5 A
|
18.9 A
|
23.6 A
|
3000 W
|
|
3
|
3-phase
|
12.6 A
|
25.2 A
|
31.5 A
|
4000 W
|
| back to top |