|
F series (two-stage and three-stage)
|
|
Our extra-slim parallel shaft helical gearmotors are the perfect solution when space is limited. The many different sizes
and designs ensure that the gearmotors can be used in a wide variety of applications even under the most unfavorable conditions.
SEW-EURODRIVE parallel shaft helical gearmotors are typically used in conveyor and materials processing applications. You
can choose from foot-mounted, flange-mounted or shaft-mounted options. Reduced backlash parallel shaft helical gear units
are also available on request for precise positioning tasks.
Available versions
|
|
Technical data
|
||
|
Gear unit reduction ratio
|
[i]
|
3.77 to 281.71
|
|
Multi-stage gear unit reduction ratio
|
[i]
|
87 to 31434
|
|
Output torque:
|
[Nm]
|
87 to 18,000 (also in reduced backlash version)
|
|
Motor power range
|
[kW]
|
0.12 to 200
|
|
Version
|
Size
|
||||||
|
27
|
37
|
47
|
57
|
67
|
77
|
||
|
F..
|
Foot-mounted
|
F27
|
F37
|
F47
|
F57
|
F67
|
F77
|
|
FA..B
|
Foot-mounted / Hollow shaft
|
FA27B
|
FA37B
|
FA47B
|
FA57B
|
FA67B
|
FA77B
|
|
FV..B
|
Foot-mounted / Hollow shaft / Splined hollow shaft
|
FV27B
|
FV37B
|
FV47B
|
FV57B
|
FV67B
|
FV77B
|
|
FH..B
|
Foot-mounted / Hollow shaft / Shrink disk
|
FH27B
|
FH37B
|
FH47B
|
FH57B
|
FH67B
|
FH77B
|
|
FF..
|
B5 Flange-mounted
|
FF27
|
FF37
|
FF47
|
FF57
|
FF67
|
FF77
|
|
FAF..
|
B5 Flange-mounted / Hollow shaft
|
FAF27
|
FAF37
|
FAF47
|
FAF57
|
FAF67
|
FAF77
|
|
FVF..
|
B5 Flange-mounted / Hollow shaft / Splined hollow shaft
|
FVF27
|
FVF37
|
FVF47
|
FVF57
|
FVF67
|
FVF77
|
|
FHF..
|
B5 Flange-mounted / Hollow shaft / Shrink disk
|
FHF27
|
FHF37
|
FHF47
|
FHF57
|
FHF67
|
FHF77
|
|
FA..
|
Hollow shaft
|
FA27
|
FA37
|
FA47
|
FA57
|
FA67
|
FA77
|
|
FV..
|
Hollow shaft / Splined hollow shaft
|
FV27
|
FV37
|
FV47
|
FV57
|
FV67
|
FV77
|
|
FH..
|
Hollow shaft / Shrink disk
|
FH27
|
FH37
|
FH47
|
FH57
|
FH67
|
FH77
|
|
FT..
|
Hollow shaft / TorqLOC®
|
FT27
|
FT37
|
FT47
|
FT57
|
FT67
|
FT77
|
|
FAZ..
|
B14 Flange-mounted / Hollow shaft
|
FAZ27
|
FAZ37
|
FAZ47
|
FAZ57
|
FAZ67
|
FAZ77
|
|
FVZ..
|
B14 Flange-mounted / Hollow shaft / Splined hollow shaft
|
FA27B
|
FA37B
|
FVZ47
|
FVZ57
|
FVZ67
|
FVZ77
|
|
FHZ..
|
B14 Flange-mounted / Hollow shaft / Shrink disk
|
FV27B
|
FV37B
|
FHZ47
|
FHZ57
|
FHZ67
|
FHZ77
|
|
Version
|
Size
|
|||||
|
87
|
97
|
107
|
127
|
157
|
||
|
F..
|
Foot-mounted
|
F87
|
F97
|
F107
|
F127
|
F157
|
|
FA..B
|
Foot-mounted / Hollow shaft
|
FA87B
|
FA97B
|
FA107B
|
FA127B
|
FA157B
|
|
FV..B
|
Foot-mounted / Hollow shaft / Splined hollow shaft
|
FV87B
|
FV97B
|
FV107B
|
FV127B
|
FV157B
|
|
FH..B
|
Foot-mounted / Hollow shaft / Shrink disk
|
FH87B
|
FH97B
|
FH107B
|
FH127B
|
FH157B
|
|
FF..
|
B5 Flange-mounted
|
FF87
|
FF97
|
FF107
|
FF127
|
FF157
|
|
FAF..
|
B5 Flange-mounted / Hollow shaft
|
FAF87
|
FAF97
|
FAF107
|
FAF127
|
FAF157
|
|
FVF..
|
B5 Flange-mounted / Hollow shaft / Splined hollow shaft
|
FVF87
|
FVF97
|
FVF107
|
FVF127
|
FVF157
|
|
FHF..
|
B5 Flange-mounted / Hollow shaft / Shrink disk
|
FHF87
|
FHF97
|
FHF107
|
FHF127
|
FHF157
|
|
FA..
|
Hollow shaft
|
FA87
|
FA97
|
FA107
|
FA127
|
FA157
|
|
FV..
|
Hollow shaft / Splined hollow shaft
|
FV87
|
FV97
|
FV107
|
FV127
|
FV157
|
|
FH..
|
Hollow shaft / Shrink disk
|
FH87
|
FH97
|
FH107
|
FH127
|
FH157
|
|
FT..
|
Hollow shaft / TorqLOC®
|
FT87
|
FT97
|
FT107
|
FT127
|
FT157
|
|
FAZ..
|
B14 Flange-mounted / Hollow shaft
|
FAZ87
|
FAZ97
|
FAZ107
|
FAZ127
|
FAZ157
|
|
FVZ..
|
B14 Flange-mounted / Hollow shaft / Splined hollow shaft
|
FVZ87
|
FVZ97
|
FVZ107
|
FVZ127
|
FVZ157
|
|
FHZ..
|
B14 Flange-mounted / Hollow shaft / Shrink disk
|
FHZ87
|
FHZ97
|
FHZ107
|
FHZ127
|
FHZ157
|
| back to top |