Products
The ETHERNET-based fieldbus interfaces (PROFINET, EtherNet/IP and Modbus) provide an integrated web server for simple diagnostics
of drive engineering components.
Using Internet Explorer, the web server makes a number of display values accessible and enables simple, password-protected
configuration.
-
Diagnostics using Internet Explorer
-
Display of process values such as speed, position, current etc., numerically and graphically
-
Display of unit data and status information
-
Display of binary inputs/outputs with status and function
-
Display of analog inputs/outputs with values and function
-
Fieldbus communication diagnostics
-
Display of fieldbus process data
-
User documentation is stored on the web server
-
Network configuration