www.sew-eurodrive.com

Login
 
You are here: Home >
Safe Fieldbus
Products
Centralized installation using PROFIsafe
The safe stop function can be activated using PROFIsafe for MOVIDRIVE® B drive inverters in accordance with EN 954-1.

Process data and safety-oriented information transfer over one single medium: Dispenses with the installation of a separate, safety-oriented fieldbus:

The figure shows the implementation of a PROFIsafe installation with MOVIDRIVE® B drive inverter with integrated switch-off and standard motors or gearmotors.
MOVIMOT® – decentralized installation using PROFIsafe
MOVIMOT® gearmotors with integrated frequency inverters can be controlled using PROFIsafe in conjunction with type MQS../Z.6F field distributors. Field distributors with an integrated MOVIMOT® inverter of the type MQS../Z.7F and MQS../Z.8F are also equipped with a PROFIsafe interface. This provides the safe stop function.

The figure shows use of a comprehensively decentralized installation right through to the control level via PROFIsafe, for use in safety applications compliant with EN 954-1, category 3.

MOVIFIT® – decentralized installation using PROFIsafe
The MOVIFIT® drive control in conjunction with MOVIFIT® MC or FC can be controlled with can also be controlled with PROFIsafe using the PROFIsafe option S11. This provides the safe stop function. The PROFIsafe option S11 also provides four safety-oriented inputs for connecting safe sensors and two safety-oriented outputs.

The figure shows use of a comprehensively decentralized installation right through to the control level via PROFIsafe, for use in safety applications compliant with EN 954-1, category 3.
 
back to top