www.sew-eurodrive.com

Login
 
You are here: Home >
Stainless Steel Gear Units / Gearmotors
Documentation
  Documentations for: Stainless Steel Gear Units / Gearmotors
Products
Stainless steel gear units from SEW-EURODRIVE get things moving any place where machines and systems must be cleaned intensively. That applies equally to applications in the fields of materials handling, intralogistics and hygienic applications. Thanks to their hygienic properties, long service life and maintenance-friendly design, the gear units are ideally designed to satisfy production conditions in the food and beverage industry, in the pharmaceutical industry and in constantly wet environments.
Efficiency-optimized KES37 helical-bevel gear units and RES37 helical gear units set themselves apart with their special housing design and use of high-quality stainless steel. The easy-to-clean surfaces are high-grade acid resistant and alkaline resistant. Recesses that could collect dirt and liquid have been eliminated as much as possible.

IEC and NEMA adapters, also made from stainless steel, guarantee flexible motor mounting. The entirely stainless steel design effectively prevents all forms of corrosion.

Technical data
Type
Max. Output torque [Nm]
Gear unit reduction ratio [i]
KES37
200
3.98 … 106.38
RES37
200
3.41 … 134.83

 
back to top