www.sew-eurodrive.com

Login
 
You are here: Home >
System Solutions with Servo Gearmotors
Products

All versions and sizes of the helical, parallel shaft helical, helical-bevel and helical-worm gear units can also be mounted to the DS, CM and CMP synchronous servomotors and to the CT/CV/DRL asynchronous servomotors from SEW-EURODRIVE.

The /R option (reduction of circumferential backlash combined with high efficiency and high-endurance gearing) gives the gear units servo-typical characteristics, such as high positioning accuracy. With their wide range of options, the MOVIDRIVE® drive inverters and the powerful MOVIAXIS® series provide you with the functional, scalable and intelligent systems you need to ensure that all components are utilized to the fullest.

The standard gear units of the 7 series offer efficiency, power density, and a wide range of applications. The synchronous and asynchronous servomotors are characterized by precision, dynamics and torque in a compact design. The combination of these gear units and motors sets standards worldwide. SEW-EURODRIVE’s modular concept, which offers millions of combinations in the area of gearmotors, can now be used in the area of servomotors, providing you with all of the freedom that you need.


Helical servo gearmotors
The variety of sizes allows almost all requirements to be met. For high output speeds, the RX57 to RX107 series of single-stage gear units offers compact, space-saving solutions. And operators with a “weight-watching” issue will benefit from our multi-stage gear units: Thanks to their die-cast aluminum design, the models R07, R17 and R27 are three particularly efficient lightweights – ideal as satellite drives and for use in light machine constructions.

Technical data
Size
Synchronous servo gearmotors
Asynchronous servo gearmotors
CMP
DS / CM
CT / CV / DRL
 
RX57 to RX77
R07 to R107
RX57 to RX107
R17 to R107
RX57 to RX107
R17 to R167
Gear ratios [i]
1.3 to 7.63
3.21 to 216.54
1.3 to 8.23
3.37 to 216.28
1.3 to 8.23
3.37 to 255.71
Output torque [Nm]
63 to 830
31 to 4,300
63 to 830
45 to 4,300
63 to 830
45 to 18,000
Circumferential backlash (/R option) [arcmin]
5 to 14
5 to 14
5 to 14


Parallel shaft helical servo gearmotors
A standard drive that is not only favored because of its performance, but also for its structural properties. Typically found in conveyor and materials processing applications, the parallel shaft helical gearmotors from SEW-EURODRIVE can always be relied on to perform diverse drive tasks.

Technical data
Size
Synchronous servo gearmotors
Asynchronous servo gearmotors
CMP
DS / CM
CT / CV / DRL
 
F27 to F107
F27 to F107
F27 to F157
Gear ratios [i]
3.77 to 276.77
3.77 to 276.77
3.77 to 276.77
Output torque [Nm]
87 to 7,680
87 to 7,680
87 to 18,000
Circumferential backlash (/R option) [arcmin]
5 to 12
5 to 12
5 to 12


Helical-bevel servo gearmotors
Helical-bevel gear units from SEW-EURODRIVE provide a high degree of efficiency of approx. 95% in both torque directions and at all input speeds – performance designed to last. High-endurance gearing enables high-torque, wear-free operation long into the future. The remarkably high efficiency of our helical-bevel gearmotors makes them energy-savers. As they also have a long maintenance-free service life, they can be used in every application with AC asynchronous motors, asynchronous and synchronous servomotors.

Technical data
Size
Synchronous servo gearmotors
Asynchronous servo gearmotors
CMP
DS / CM
CT / CV / DRL
 
K37 to K107
K37 to K107
K37 to K187
Gear ratios [i]
3.98 to 174.19
3.98 to 176.05
3.98 to 179.86
Output torque [Nm]
125 to 8,000
125 to 8,000
125 to 50,000
Circumferential backlash (/R option) [arcmin]
5 to 13
5 to 13
5 to 13


Helical-worm servo gearmotors
Installment of angular gear units is particularly space-saving. The attenuation characteristics are a further bonus resulting from the simplicity of the mechanical design. As a result of longitudinal application of the force on the input shaft, the torque impulses are dampened. The noise level for this device is very low, even when a large amount of force is applied. This means that our helical-worm gearmotors can be used even for stage elevators.

Technical data
Size
Synchronous servo gearmotors
Asynchronous servo gearmotors
CMP
DS / CM
CT / CV / DRL
 
S37 to S67
S37 to S67
S37 to S67
Gear ratios [i]
6.80 to 75.06
6.80 to 75.06
6.80 to 75.06
Output torque [Nm]
43 to 480
43 to 480
43 to 480


Spiroplan servo gearmotors
Spiroplan servo gearmotors with directly installed CMP synchronous servomotors are extremely efficient, quiet and, with a wide variety of different designs, offer the customer the greatest possible flexibility. The W37/W47 SPIROPLAN® right-angle gear units enable high speeds at even the smallest gear ratios and the wear-free gearing minimizes losses due to friction and optimizes the mechanical efficiency. Thanks to the gearing, maximum performance is easily achieved. In addition, the low initial and life cycle costs make these drives ideal for simple positioning and conveyor applications.
Gear unit versions
  • Foot-mounted/flange-mounted
  • B5 Flange
  • B14 Flange
  • Solid shaft/hollow shaft
  • Servomotor direct mounting
  • With adapter

Technical data
Size
Synchronous servo gearmotors
CMP
 
W37 to W47
Gear ratios [i]
3.2 to 74.98
Output torque [Nm]
70 to 180

 
back to top