Products
Positioning is one of the most common conveyor and logistic applications, e.g. as used in storage and retrieval units. Positioning
is used wherever material must be moved from one position to another.
If an application includes up to 32 different target positions, the MOVIDRIVE® technology version performs this task using the “Table Positioning” application module. Movement takes place subject to position
control and the target position is reached to the precise increment.
Table positioning applications can be found in the following sectors:
-
Materials handling
-
Trolleys
-
Hoists
-
Rail vehicles
Use the “Table Positioning” application module (in the application version of the MOVIDRIVE® operating software MOVITOOLS® MotionStudio). A user-friendly interface guides you through the process of setting the parameters. All you have to do is
enter the parameters you need for your application: for example, gear ratios, travel speeds, driving diameters and target
positions. The application module uses this information to create the control program and loads it into the inverter.
No matter how large the variety of applications for table positioning, the wide range of functions provided by the application
module provides the right solution for every task.
Choice of control via fieldbus or terminals.
-
Up to 32 table positions can be defined and selected.
-
The travel speed can be selected for each positioning movement.
-
The ramp can be set separately for each positioning movement.
-
Software limit switches can be defined and evaluated.
-
Either incremental encoders or absolute encoders can be used as external encoders.
-
Guided startup and diagnostics.
-
User-friendly user interface.
-
You only need to enter the parameters required for table positioning (gear ratios, speeds, diameters).
-
Guided parameter setting process instead of complicated programming.
-
Monitor mode for optimum diagnostics.
-
Users do not need any programming experience.
-
Rapid familiarization with the system.