www.sew-eurodrive.com

Login
 
You are here: Home >
VARIBLOC®, VARIMOT® Variable Speed Gearmotor
Documentation
  Documentations for: VARIBLOC®, VARIMOT® Variable Speed Gearmotor
Products
For simple, variable speed applications up to 45 kW (60 hp)

Combining VARIBLOC® and VARIMOT® variable speed gear units with reduction gear units of all designs in the SEW-EURODRIVE modular concept creates variable speed drives with a low output speed and high output torque. Combining variable speed gearmotors with helical, parallel shaft helical, helical-bevel and helical-worm gear units has proven effective at low speeds.

Variable speed gear units are available with DRS and DRE motors. This means they comply with European and most international efficiency requirements.

Your benefits

The foot- and flange-mounted versions can also be used to power machines without a reduction gear unit.

Speed can be adjusted mechanically, e.g. with a handwheel, or electromechanically using a servo motor.

 
VU/VZ series
The VU and VZ designs of the VARIBLOC® wide V-belt variable speed gearmotors are used with power ranges of up to 45 kW. Typical speed setting ranges are 1:4, 1:6 and 1:8. The U- or Z-shaped power flow and numerous combination possibilities with reduction gear units mean that these speed gearmotors can be supplied in a broad range of designs. They can easily be tailored to the most diverse machine structures.

Technical data
VARIBLOC®
Maximum motor power [kW]
Possible power flow
Maximum setting range for versions
Ventilated
Non-ventilated
VU / VZ 01
0.75
U + Z
1 : 6
VU / VZ 11
1.5
U + Z
1 : 8
1 : 6
VU / VZ 21
3
U + Z
1 : 8
1 : 6
VU / VZ 31
5.5
U + Z
1 : 8
1 : 6
VU / VZ 41
11
U + Z
1 : 6
1 : 4
VU 51
22
U only
1 : 6
VU 6
45
U only
1 : 4


 
D series
Series D VARIMOT® friction disk variable speed gearmotors are intended for power ranges up to 11 kW and speed setting ranges 1:4 or 1:5. The contact pressure between the driving pulley and the friction ring required for torque transmission is set automatically. The speed control can be adjusted even when the gearmotor is at a standstill.

Technical data
VARIMOT®
Maximum motor power [kW]
Maximum setting range
D 16
1.1
1 : 5
D 26
2.2
1 : 5

 
back to top