Hintergrundgrafik
SEW-EURODRIVE - Driving the world
 sew-eurodrive.com
DriveGate
Login
Sitemap \ Impressum \ AGB \ Contact \ Einkaufswagen
Titelgrafik
You are here: Home > News
DRIVE Benefits
Grafik

Engineering and selection


SEW-Workbench
The SEW Workbench is a planning and configuration tool for specifying SEW-EURODRIVE products. The SEW Workbench includes a complete electronic product catalog, all required documentation, and an option for creating individual CAD files. In this way you can easily and quickly create complex configurations and virtually check their functions.


Drive CAD
You can easily download CAD data of all SEW-EURODRIVE products in 2D or 3D format from our DriveGate customer portal. You neither need the SEW Workbench nor other software installations to directly access the required drawings. The registration required for DRIVE Gate is free of charge.


EPLAN Makros
SEW-EURODRIVE offers ready-made macros based on EPLAN Electric P8 to quickly generate wiring diagrams with CAE/CAD programs. These macros enable you to create a standard layout, adapted to the typical EPLAN functions. This saves you a lot of time for creating wiring diagrams as there is no need for creating your own drawings and no complex data has to be prepared.


DriveConfigurator
This innovative application in DriveGate lets you quickly configure drives online and directly start an inquiry. You are supported by a selection of all available drive options. Besides, all documents required for the selected drive (operating instructions, parts lists, wiring diagrams) as well as CAD models and dimension drawings are available as well. A template management lets you save configurations so you can use them for other order inquiries. DriveGate includes an overview of everything offered. The simple and intuitive operation makes the Configurator also a useful tool for newcomers to the world of SEW-EURODRIVE.

 

<< back